Morse Raider Plus Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 325Q140LR50
Part #:XI1179
Catalog #:325Q140LR50
KEY FEATURES
- Rugged Cast-Iron Housing: Provides maximum strength and dependability.
- High lead angle worm is case hardened, ground and polished.
- Large, Single Row Ball Bearings On Input Shaft: Absorb radial and thrust loads at higher input speeds. Tapered roller bearings are used on output shaft.
- Forged Bronze Worm Gears: Provide optimum balance of Strength and Wear.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| B: | 8.5 | F: | 4 |
| V: | 3.66 in | C: | 9.38 in |
| N: | 7.06 | O: | 3.25 in |
| L: | 5.02 in | M: | 10.7 |
| K: | 3.75 in | H: | 3.5 in |
| D: | 3.5 | R: | 3.25 in |
| J: | 7.5 in | H-Tap size: | 7/16 - 14 in |
| AJ: | 5.88 | T: | 1.375 |
| BE: | 0.38 in | O*: | 3.25 in |
| G: | 2 | I: | 4.5 in |
| BF: | 0.41 | Center Distance (in): | 3.25 in |
| E: | 3.75 | A: | 5 |
| TAP Depth: | 0.8 in | AK: | 4.5 |
| LQ: | 6.56 in | BD: | 6.5 |
Technical Specifications
| Motor Frame Size: | 140TC | Reducer Style: | Standard |
| Input Bore (C Face): | 0.875 | Shaft Seal Material: | Nitrile |
| Input Speed: | 1750 | Ratio: | 50:1 |
| Input Keyway (C Face): | 3/16 X 3/32 | Efficiency: | 80 |
| Thrust Rating - output shaft: | 3410 | No. of Gear Reductions: | Single |
| Output Key: | 5/16 X 2.88 | Input Diameter (in): | 0.875 in |
| Service Factor: | 1 | Frame Size: | 140TC |
| Output RPM: | 35 | Reducer: | Worm - Right Angle |
| Series Code: | Raider | Center Distance (in): | 3.25 |
| Product Type: | Worm Speed Reducer | Input HP @ 1750 RPM: | 2.05 |
| Gear Type: | Worm | Model Code: | 325Q |
| Mounting Style: | No Base | Input RPM: | 1,750 |
| Ratio Range: | 50:1 | Output Diameter (in): | 1.375 in |
| Assembly: | Q-LR | Output Shaft Orientation: | LR |
| Output Shaft Assembly Code: | D | Input Style: | C-Face Quill |
| Output Shaft Direction: | Double | Overhung Load Rating (Output Shaft(lb)): | 2,401 lb |
| Output Torque Rating (in-lb): | 3315 in-lbs @1750 input RPM in/lbs | Housing Material: | Cast Iron |
| Output Shaft: | Solid Shaft |
General Specifications
| UPC: | 662288362227 | Weight: | 75.00 LB |

