Morse Raider Plus Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 325Q140LR60
Part #:XI1180
Catalog #:325Q140LR60
KEY FEATURES
- Rugged Cast-Iron Housing: Provides maximum strength and dependability.
- High lead angle worm is case hardened, ground and polished.
- Large, Single Row Ball Bearings On Input Shaft: Absorb radial and thrust loads at higher input speeds. Tapered roller bearings are used on output shaft.
- Forged Bronze Worm Gears: Provide optimum balance of Strength and Wear.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| C: | 9.38 in | M: | 10.7 |
| O: | 3.25 in | K: | 3.75 in |
| H: | 3.5 in | D: | 3.5 |
| J: | 7.5 in | L: | 5.02 in |
| R: | 3.25 in | B: | 8.5 |
| N: | 7.06 | V: | 3.66 in |
| F: | 4 | A: | 5 |
| H-Tap size: | 7/16 - 14 in | G: | 2 |
| T: | 1.375 | BE: | 0.38 in |
| BD: | 6.5 | I: | 4.5 in |
| AK: | 4.5 | LQ: | 6.56 in |
| O*: | 3.25 in | E: | 3.75 |
| Center Distance (in): | 3.25 in | AJ: | 5.88 |
| BF: | 0.41 | TAP Depth: | 0.8 in |
Technical Specifications
| Ratio: | 60:1 | Efficiency: | 80 |
| Thrust Rating - output shaft: | 3410 | Input Speed: | 1750 |
| Reducer Style: | Standard | Input Bore (C Face): | 0.875 |
| Shaft Seal Material: | Nitrile | Input Keyway (C Face): | 3/16 X 3/32 |
| Motor Frame Size: | 140TC | Input Diameter (in): | 0.875 in |
| Input HP @ 1750 RPM: | 1.76 | Service Factor: | 1 |
| Output RPM: | 29.1 | Input RPM: | 1,750 |
| Output Shaft Assembly Code: | D | No. of Gear Reductions: | Single |
| Product Type: | Worm Speed Reducer | Reducer: | Worm - Right Angle |
| Output Diameter (in): | 1.375 in | Gear Type: | Worm |
| Model Code: | 325Q | Input Style: | C-Face Quill |
| Output Key: | 5/16 X 2.88 | Assembly: | Q-LR |
| Output Shaft Orientation: | LR | Ratio Range: | 60:1 |
| Mounting Style: | No Base | Series Code: | Raider |
| Center Distance (in): | 3.25 | Frame Size: | 140TC |
| Output Shaft Direction: | Double | Overhung Load Rating (Output Shaft(lb)): | 2,401 lb |
| Housing Material: | Cast Iron | Output Shaft: | Solid Shaft |
| Output Torque Rating (in-lb): | 3274 in-lbs @1750 input RPM in/lbs |
General Specifications
| UPC: | 662288362234 | Weight: | 75.00 LB |

