Morse Raider Plus Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 325Q180L10
Part #:XI1183
Catalog #:325Q180L10
KEY FEATURES
- Rugged Cast-Iron Housing: Provides maximum strength and dependability.
- High lead angle worm is case hardened, ground and polished.
- Large, Single Row Ball Bearings On Input Shaft: Absorb radial and thrust loads at higher input speeds. Tapered roller bearings are used on output shaft.
- Forged Bronze Worm Gears: Provide optimum balance of Strength and Wear.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| R: | 4.5 in | K: | 3.75 in |
| O: | 3.25 in | J: | 7.5 in |
| C: | 9.38 in | M: | 10.7 |
| H: | 3.5 in | D: | 3.5 |
| V: | 3.66 in | N: | 7.06 |
| B: | 8.5 | F: | 4 |
| L: | 5.02 in | LQ: | 7 in |
| T: | 1.375 | BD: | 9 |
| Center Distance (in): | 3.25 in | BE1: | 0.5 in |
| BF: | 0.53 | A: | 5 |
| G: | 2 | I: | 4.5 in |
| E: | 3.75 | H-Tap size: | 7/16 - 14 in |
| AK: | 8.5 | TAP Depth: | 0.8 in |
| AJ: | 7.25 |
Technical Specifications
| Motor Frame Size: | 180TC | Reducer Style: | Standard |
| Ratio: | 10:1 | Shaft Seal Material: | Nitrile |
| Input Bore (C Face): | 1.125 | Efficiency: | 80 |
| Input Keyway (C Face): | 1/4 X 1/8 | Input Speed: | 1750 |
| Thrust Rating - output shaft: | 2964 | Output Diameter (in): | 1.375 in |
| Assembly: | Q-L | Output Key: | 5/16 X 2.88 |
| Series Code: | Raider | Gear Type: | Worm |
| Frame Size: | 180TC | Input Style: | C-Face Quill |
| Ratio Range: | 10:1 | Reducer: | Worm - Right Angle |
| No. of Gear Reductions: | Single | Input Diameter (in): | 1.125 in |
| Output Shaft Assembly Code: | L | Service Factor: | 1 |
| Model Code: | 325Q | Product Type: | Worm Speed Reducer |
| Mounting Style: | No Base | Center Distance (in): | 3.25 |
| Input RPM: | 1,750 | Input HP @ 1750 RPM: | 7.23 |
| Output RPM: | 175 | Output Shaft Direction: | Left |
| Output Shaft: | Solid Shaft | Housing Material: | Cast Iron |
| Output Torque Rating (in-lb): | 2700 in-lbs @1750 input RPM in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,401 lb |
General Specifications
| UPC: | 662288362241 | Weight: | 75.00 LB |

