Morse Raider Plus Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 325Q180L15
Part #:XI1184
Catalog #:325Q180L15
KEY FEATURES
- Rugged Cast-Iron Housing: Provides maximum strength and dependability.
- High lead angle worm is case hardened, ground and polished.
- Large, Single Row Ball Bearings On Input Shaft: Absorb radial and thrust loads at higher input speeds. Tapered roller bearings are used on output shaft.
- Forged Bronze Worm Gears: Provide optimum balance of Strength and Wear.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| L: | 5.02 in | V: | 3.66 in |
| M: | 10.7 | K: | 3.75 in |
| F: | 4 | H: | 3.5 in |
| C: | 9.38 in | J: | 7.5 in |
| N: | 7.06 | R: | 4.5 in |
| B: | 8.5 | O: | 3.25 in |
| D: | 3.5 | BF: | 0.53 |
| H-Tap size: | 7/16 - 14 in | A: | 5 |
| Center Distance (in): | 3.25 in | E: | 3.75 |
| AJ: | 7.25 | I: | 4.5 in |
| AK: | 8.5 | BD: | 9 |
| TAP Depth: | 0.8 in | T: | 1.375 |
| G: | 2 | LQ: | 7 in |
| BE1: | 0.5 in |
Technical Specifications
| Efficiency: | 80 | Input Speed: | 1750 |
| Ratio: | 15:1 | Input Bore (C Face): | 1.125 |
| Motor Frame Size: | 180TC | Input Keyway (C Face): | 1/4 X 1/8 |
| Thrust Rating - output shaft: | 3364 | Reducer Style: | Standard |
| Shaft Seal Material: | Nitrile | Manufacturer Reducer Size: | 325 |
| Maximum Input HP: | 6.127 hp @ 1750 rpm | Output Diameter (in): | 1.375 in |
| Service Factor: | 1 | Product Type: | Worm Speed Reducer |
| Gear Type: | Worm | Center Distance (in): | 3.25 |
| Output RPM: | 116.6 | Input Diameter (in): | 1.125 in |
| Mounting Style: | No Base | Ratio Range: | 15:1 |
| No. of Gear Reductions: | Single | Output Shaft Assembly Code: | L |
| Frame Size: | 180TC | Reducer: | Worm - Right Angle |
| Model Code: | 325Q | Assembly: | Q-L |
| Input Style: | C-Face Quill | Input RPM: | 1,750 |
| Output Key: | 5/16 X 2.88 | Input HP @ 1750 RPM: | 5.42 |
| Series Code: | Raider | Output Shaft Direction: | Left |
| Housing Material: | Cast Iron | Overhung Load Rating (Output Shaft(lb)): | 2,401 lb |
| Output Torque Rating (in-lb): | 2980 in-lbs @1750 input RPM in/lbs | Output Shaft: | Solid Shaft |
General Specifications
| UPC: | 662288362258 | Weight: | 75.00 LB |

