Morse Raider Plus Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 325Q180L30
Part #:XI1187
Catalog #:325Q180L30
KEY FEATURES
- Rugged Cast-Iron Housing: Provides maximum strength and dependability.
- High lead angle worm is case hardened, ground and polished.
- Large, Single Row Ball Bearings On Input Shaft: Absorb radial and thrust loads at higher input speeds. Tapered roller bearings are used on output shaft.
- Forged Bronze Worm Gears: Provide optimum balance of Strength and Wear.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 3.66 in | H: | 3.5 in |
| C: | 9.38 in | D: | 3.5 |
| B: | 8.5 | F: | 4 |
| R: | 4.5 in | O: | 3.25 in |
| M: | 10.7 | K: | 3.75 in |
| L: | 5.02 in | J: | 7.5 in |
| N: | 7.06 | BF: | 0.53 |
| BE1: | 0.5 in | LQ: | 7 in |
| TAP Depth: | 0.8 in | E: | 3.75 |
| T: | 1.375 | Center Distance (in): | 3.25 in |
| G: | 2 | BD: | 9 |
| AK: | 8.5 | AJ: | 7.25 |
| H-Tap size: | 7/16 - 14 in | A: | 5 |
| I: | 4.5 in |
Technical Specifications
| Thrust Rating - output shaft: | 3410 | Input Keyway (C Face): | 1/4 X 1/8 |
| Input Speed: | 1750 | Ratio: | 30:1 |
| Efficiency: | 80 | Reducer Style: | Standard |
| Input Bore (C Face): | 1.125 | Shaft Seal Material: | Nitrile |
| Motor Frame Size: | 180TC | Input RPM: | 1,750 |
| Reducer: | Worm - Right Angle | Output RPM: | 58.3 |
| Mounting Style: | No Base | Input Style: | C-Face Quill |
| Output Key: | 5/16 X 2.88 | Assembly: | Q-L |
| Ratio Range: | 30:1 | No. of Gear Reductions: | Single |
| Gear Type: | Worm | Series Code: | Raider |
| Model Code: | 325Q | Service Factor: | 1 |
| Center Distance (in): | 3.25 | Output Shaft Assembly Code: | L |
| Product Type: | Worm Speed Reducer | Input Diameter (in): | 1.125 in |
| Output Diameter (in): | 1.375 in | Input HP @ 1750 RPM: | 3.14 |
| Frame Size: | 180TC | Output Shaft Direction: | Left |
| Housing Material: | Cast Iron | Output Torque Rating (in-lb): | 3226 in-lbs @1750 input RPM in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 2,401 lb | Output Shaft: | Solid Shaft |
General Specifications
| UPC: | 662288362272 | Weight: | 75.00 LB |
| Packaged Length: | 19.38 IN | Packaged Width: | 15.11 IN |
| Packaged Height: | 15.00 IN |

