Morse Raider Plus Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 325Q180L40
Part #:XI1188
Catalog #:325Q180L40
KEY FEATURES
- Rugged Cast-Iron Housing: Provides maximum strength and dependability.
- High lead angle worm is case hardened, ground and polished.
- Large, Single Row Ball Bearings On Input Shaft: Absorb radial and thrust loads at higher input speeds. Tapered roller bearings are used on output shaft.
- Forged Bronze Worm Gears: Provide optimum balance of Strength and Wear.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| L: | 5.02 in | C: | 9.38 in |
| B: | 8.5 | M: | 10.7 |
| R: | 4.5 in | D: | 3.5 |
| J: | 7.5 in | N: | 7.06 |
| O: | 3.25 in | V: | 3.66 in |
| K: | 3.75 in | H: | 3.5 in |
| F: | 4 | AJ: | 7.25 |
| E: | 3.75 | T: | 1.375 |
| I: | 4.5 in | TAP Depth: | 0.8 in |
| BD: | 9 | AK: | 8.5 |
| H-Tap size: | 7/16 - 14 in | A: | 5 |
| Center Distance (in): | 3.25 in | LQ: | 7 in |
| BF: | 0.53 | BE1: | 0.5 in |
| G: | 2 |
Technical Specifications
| Input Bore (C Face): | 1.125 | Ratio: | 40:1 |
| Input Speed: | 1750 | Efficiency: | 80 |
| Thrust Rating - output shaft: | 3410 | Motor Frame Size: | 180TC |
| Shaft Seal Material: | Nitrile | Reducer Style: | Standard |
| Input Keyway (C Face): | 1/4 X 1/8 | Maximum Input HP: | 2.926 hp @ 1750 rpm |
| Manufacturer Reducer Size: | 325 | Center Distance (in): | 3.25 |
| Mounting Style: | No Base | Ratio Range: | 40:1 |
| No. of Gear Reductions: | Single | Gear Type: | Worm |
| Input RPM: | 1,750 | Assembly: | Q-L |
| Series Code: | Raider | Output Shaft Assembly Code: | L |
| Output Key: | 5/16 X 2.88 | Reducer: | Worm - Right Angle |
| Product Type: | Worm Speed Reducer | Input HP @ 1750 RPM: | 2.43 |
| Input Diameter (in): | 1.125 in | Output Diameter (in): | 1.375 in |
| Input Style: | C-Face Quill | Model Code: | 325Q |
| Output RPM: | 43.7 | Frame Size: | 180TC |
| Service Factor: | 1 | Output Shaft Direction: | Left |
| Output Shaft: | Solid Shaft | Housing Material: | Cast Iron |
| Output Torque Rating (in-lb): | 3303 in-lbs @1750 input RPM in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,401 lb |
General Specifications
| UPC: | 662288362289 | Weight: | 75.00 LB |

