Morse Raider Plus Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 325Q180L50
Part #:XI1189
Catalog #:325Q180L50
KEY FEATURES
- Rugged Cast-Iron Housing: Provides maximum strength and dependability.
- High lead angle worm is case hardened, ground and polished.
- Large, Single Row Ball Bearings On Input Shaft: Absorb radial and thrust loads at higher input speeds. Tapered roller bearings are used on output shaft.
- Forged Bronze Worm Gears: Provide optimum balance of Strength and Wear.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| H: | 3.5 in | R: | 4.5 in |
| J: | 7.5 in | F: | 4 |
| C: | 9.38 in | O: | 3.25 in |
| V: | 3.66 in | D: | 3.5 |
| M: | 10.7 | K: | 3.75 in |
| L: | 5.02 in | N: | 7.06 |
| B: | 8.5 | BE1: | 0.5 in |
| E: | 3.75 | AJ: | 7.25 |
| I: | 4.5 in | AK: | 8.5 |
| LQ: | 7 in | T: | 1.375 |
| TAP Depth: | 0.8 in | H-Tap size: | 7/16 - 14 in |
| Center Distance (in): | 3.25 in | BF: | 0.53 |
| BD: | 9 | A: | 5 |
| G: | 2 |
Technical Specifications
| Input Keyway (C Face): | 1/4 X 1/8 | Input Speed: | 1750 |
| Thrust Rating - output shaft: | 3410 | Efficiency: | 80 |
| Ratio: | 50:1 | Reducer Style: | Standard |
| Shaft Seal Material: | Nitrile | Motor Frame Size: | 180TC |
| Input Bore (C Face): | 1.125 | Maximum Input HP: | 2.462 hp @ 1750 rpm |
| Manufacturer Reducer Size: | 325 | Ratio Range: | 50:1 |
| Input Diameter (in): | 1.125 in | Input HP @ 1750 RPM: | 2.05 |
| Output Diameter (in): | 1.375 in | No. of Gear Reductions: | Single |
| Series Code: | Raider | Assembly: | Q-L |
| Frame Size: | 180TC | Input RPM: | 1,750 |
| Input Style: | C-Face Quill | Model Code: | 325Q |
| Output Key: | 5/16 X 2.88 | Mounting Style: | No Base |
| Service Factor: | 1 | Reducer: | Worm - Right Angle |
| Output RPM: | 35 | Center Distance (in): | 3.25 |
| Product Type: | Worm Speed Reducer | Gear Type: | Worm |
| Output Shaft Assembly Code: | L | Output Shaft Direction: | Left |
| Output Torque Rating (in-lb): | 3315 in-lbs @1750 input RPM in/lbs | Output Shaft: | Solid Shaft |
| Housing Material: | Cast Iron | Overhung Load Rating (Output Shaft(lb)): | 2,401 lb |
General Specifications
| UPC: | 662288362296 | Weight: | 75.00 LB |

