Morse Raider Plus Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 325Q180R10
Part #:XI1193
Catalog #:325Q180R10
KEY FEATURES
- Rugged Cast-Iron Housing: Provides maximum strength and dependability.
- High lead angle worm is case hardened, ground and polished.
- Large, Single Row Ball Bearings On Input Shaft: Absorb radial and thrust loads at higher input speeds. Tapered roller bearings are used on output shaft.
- Forged Bronze Worm Gears: Provide optimum balance of Strength and Wear.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 3.5 | N: | 7.06 |
| J: | 7.5 in | C: | 9.38 in |
| O: | 3.25 in | B: | 8.5 |
| M: | 10.7 | R: | 4.5 in |
| K: | 3.75 in | H: | 3.5 in |
| L: | 5.02 in | V: | 3.66 in |
| F: | 4 | AJ: | 7.25 |
| BD: | 9 | Center Distance (in): | 3.25 in |
| A: | 5 | BF: | 0.53 |
| LQ: | 7 in | BE1: | 0.5 in |
| H-Tap size: | 7/16 - 14 in | E: | 3.75 |
| G: | 2 | TAP Depth: | 0.8 in |
| I: | 4.5 in | T: | 1.375 |
| AK: | 8.5 |
Technical Specifications
| Motor Frame Size: | 180TC | Input Bore (C Face): | 1.125 |
| Thrust Rating - output shaft: | 2964 | Input Keyway (C Face): | 1/4 X 1/8 |
| Input Speed: | 1750 | Ratio: | 10:1 |
| Reducer Style: | Standard | Efficiency: | 80 |
| Shaft Seal Material: | Nitrile | Maximum Input HP: | 8.092 hp @ 1750 rpm |
| Manufacturer Reducer Size: | 325 | Frame Size: | 180TC |
| Input Style: | C-Face Quill | Input RPM: | 1,750 |
| Output Shaft Assembly Code: | R | Ratio Range: | 10:1 |
| Input Diameter (in): | 1.125 in | Assembly: | Q-R |
| Output RPM: | 175 | Model Code: | 325Q |
| Center Distance (in): | 3.25 | Service Factor: | 1 |
| Product Type: | Worm Speed Reducer | Mounting Style: | No Base |
| Gear Type: | Worm | Reducer: | Worm - Right Angle |
| Input HP @ 1750 RPM: | 7.23 | No. of Gear Reductions: | Single |
| Output Diameter (in): | 1.375 in | Series Code: | Raider |
| Output Key: | 5/16 X 2.88 | Output Shaft Direction: | Right |
| Overhung Load Rating (Output Shaft(lb)): | 2,401 lb | Housing Material: | Cast Iron |
| Output Torque Rating (in-lb): | 2700 in-lbs @1750 input RPM in/lbs | Output Shaft: | Solid Shaft |
General Specifications
| UPC: | 662288362319 | Weight: | 75.00 LB |

