Morse Raider Plus Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 325Q180R20
Part #:XI1195
Catalog #:325Q180R20
KEY FEATURES
- Rugged Cast-Iron Housing: Provides maximum strength and dependability.
- High lead angle worm is case hardened, ground and polished.
- Large, Single Row Ball Bearings On Input Shaft: Absorb radial and thrust loads at higher input speeds. Tapered roller bearings are used on output shaft.
- Forged Bronze Worm Gears: Provide optimum balance of Strength and Wear.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 3.66 in | F: | 4 |
| C: | 9.38 in | J: | 7.5 in |
| D: | 3.5 | H: | 3.5 in |
| N: | 7.06 | R: | 4.5 in |
| O: | 3.25 in | L: | 5.02 in |
| M: | 10.7 | B: | 8.5 |
| K: | 3.75 in | BE1: | 0.5 in |
| AK: | 8.5 | H-Tap size: | 7/16 - 14 in |
| LQ: | 7 in | Center Distance (in): | 3.25 in |
| T: | 1.375 | A: | 5 |
| BD: | 9 | E: | 3.75 |
| G: | 2 | BF: | 0.53 |
| I: | 4.5 in | AJ: | 7.25 |
| TAP Depth: | 0.8 in |
Technical Specifications
| Input Keyway (C Face): | 1/4 X 1/8 | Motor Frame Size: | 180TC |
| Efficiency: | 80 | Ratio: | 20:1 |
| Reducer Style: | Standard | Input Speed: | 1750 |
| Shaft Seal Material: | Nitrile | Input Bore (C Face): | 1.125 |
| Thrust Rating - output shaft: | 3410 | Input Diameter (in): | 1.125 in |
| No. of Gear Reductions: | Single | Output Shaft Assembly Code: | R |
| Reducer: | Worm - Right Angle | Product Type: | Worm Speed Reducer |
| Assembly: | Q-R | Mounting Style: | No Base |
| Output RPM: | 87.5 | Series Code: | Raider |
| Input Style: | C-Face Quill | Gear Type: | Worm |
| Center Distance (in): | 3.25 | Output Diameter (in): | 1.375 in |
| Input RPM: | 1,750 | Model Code: | 325Q |
| Output Key: | 5/16 X 2.88 | Input HP @ 1750 RPM: | 4.28 |
| Ratio Range: | 20:1 | Service Factor: | 1 |
| Frame Size: | 180TC | Output Shaft Direction: | Right |
| Output Shaft: | Solid Shaft | Output Torque Rating (in-lb): | 3267 in-lbs @1750 input RPM in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 2,401 lb | Housing Material: | Cast Iron |
General Specifications
| UPC: | 662288362333 | Weight: | 75.00 LB |

