Morse Raider Plus Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 325Q180R30
Part #:XI1197
Catalog #:325Q180R30
KEY FEATURES
- Rugged Cast-Iron Housing: Provides maximum strength and dependability.
- High lead angle worm is case hardened, ground and polished.
- Large, Single Row Ball Bearings On Input Shaft: Absorb radial and thrust loads at higher input speeds. Tapered roller bearings are used on output shaft.
- Forged Bronze Worm Gears: Provide optimum balance of Strength and Wear.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| F: | 4 | N: | 7.06 |
| V: | 3.66 in | M: | 10.7 |
| J: | 7.5 in | B: | 8.5 |
| K: | 3.75 in | D: | 3.5 |
| R: | 4.5 in | C: | 9.38 in |
| H: | 3.5 in | L: | 5.02 in |
| O: | 3.25 in | G: | 2 |
| Center Distance (in): | 3.25 in | H-Tap size: | 7/16 - 14 in |
| AK: | 8.5 | A: | 5 |
| AJ: | 7.25 | BE1: | 0.5 in |
| I: | 4.5 in | LQ: | 7 in |
| BD: | 9 | TAP Depth: | 0.8 in |
| E: | 3.75 | T: | 1.375 |
| BF: | 0.53 |
Technical Specifications
| Motor Frame Size: | 180TC | Input Speed: | 1750 |
| Thrust Rating - output shaft: | 3410 | Input Bore (C Face): | 1.125 |
| Reducer Style: | Standard | Shaft Seal Material: | Nitrile |
| Ratio: | 30:1 | Input Keyway (C Face): | 1/4 X 1/8 |
| Efficiency: | 80 | No. of Gear Reductions: | Single |
| Gear Type: | Worm | Series Code: | Raider |
| Input Style: | C-Face Quill | Input RPM: | 1,750 |
| Product Type: | Worm Speed Reducer | Output Shaft Assembly Code: | R |
| Mounting Style: | No Base | Output Key: | 5/16 X 2.88 |
| Input HP @ 1750 RPM: | 3.14 | Reducer: | Worm - Right Angle |
| Input Diameter (in): | 1.125 in | Ratio Range: | 30:1 |
| Service Factor: | 1 | Assembly: | Q-R |
| Center Distance (in): | 3.25 | Output RPM: | 58.3 |
| Model Code: | 325Q | Frame Size: | 180TC |
| Output Diameter (in): | 1.375 in | Output Shaft Direction: | Right |
| Overhung Load Rating (Output Shaft(lb)): | 2,401 lb | Output Shaft: | Solid Shaft |
| Output Torque Rating (in-lb): | 3226 in-lbs @1750 input RPM in/lbs | Housing Material: | Cast Iron |
General Specifications
| UPC: | 662288362340 | Weight: | 75.00 LB |

