Morse Raider Plus Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 325Q180LR10
Part #:XI1203
Catalog #:325Q180LR10
KEY FEATURES
- Rugged Cast-Iron Housing: Provides maximum strength and dependability.
- High lead angle worm is case hardened, ground and polished.
- Large, Single Row Ball Bearings On Input Shaft: Absorb radial and thrust loads at higher input speeds. Tapered roller bearings are used on output shaft.
- Forged Bronze Worm Gears: Provide optimum balance of Strength and Wear.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 3.66 in | N: | 7.06 |
| J: | 7.5 in | O: | 3.25 in |
| R: | 4.5 in | B: | 8.5 |
| M: | 10.7 | C: | 9.38 in |
| D: | 3.5 | L: | 5.02 in |
| F: | 4 | H: | 3.5 in |
| K: | 3.75 in | AJ: | 7.25 |
| T: | 1.375 | E: | 3.75 |
| Center Distance (in): | 3.25 in | BD: | 9 |
| H-Tap size: | 7/16 - 14 in | TAP Depth: | 0.8 in |
| AK: | 8.5 | O*: | 3.25 in |
| I: | 4.5 in | LQ: | 7 in |
| BF: | 0.53 | G: | 2 |
| BE1: | 0.5 in | A: | 5 |
Technical Specifications
| Thrust Rating - output shaft: | 2964 | Ratio: | 10:1 |
| Input Bore (C Face): | 1.125 | Reducer Style: | Standard |
| Input Speed: | 1750 | Motor Frame Size: | 180TC |
| Input Keyway (C Face): | 1/4 X 1/8 | Shaft Seal Material: | Nitrile |
| Efficiency: | 80 | No. of Gear Reductions: | Single |
| Reducer: | Worm - Right Angle | Input HP @ 1750 RPM: | 7.23 |
| Product Type: | Worm Speed Reducer | Frame Size: | 180TC |
| Input Diameter (in): | 1.125 in | Center Distance (in): | 3.25 |
| Mounting Style: | No Base | Output Diameter (in): | 1.375 in |
| Assembly: | Q-LR | Output Key: | 5/16 X 2.88 |
| Ratio Range: | 10:1 | Model Code: | 325Q |
| Gear Type: | Worm | Series Code: | Raider |
| Input Style: | C-Face Quill | Output RPM: | 175 |
| Service Factor: | 1 | Output Shaft Orientation: | LR |
| Output Shaft Assembly Code: | D | Input RPM: | 1,750 |
| Output Shaft Direction: | Double | Output Shaft: | Solid Shaft |
| Overhung Load Rating (Output Shaft(lb)): | 2,401 lb | Output Torque Rating (in-lb): | 2700 in-lbs @1750 input RPM in/lbs |
| Housing Material: | Cast Iron |
General Specifications
| UPC: | 662288362388 | Weight: | 75.00 LB |

