Morse Raider Plus Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 325Q180LR40
Part #:XI1208
Catalog #:325Q180LR40
KEY FEATURES
- Rugged Cast-Iron Housing: Provides maximum strength and dependability.
- High lead angle worm is case hardened, ground and polished.
- Large, Single Row Ball Bearings On Input Shaft: Absorb radial and thrust loads at higher input speeds. Tapered roller bearings are used on output shaft.
- Forged Bronze Worm Gears: Provide optimum balance of Strength and Wear.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| C: | 9.38 in | K: | 3.75 in |
| D: | 3.5 | N: | 7.06 |
| J: | 7.5 in | V: | 3.66 in |
| L: | 5.02 in | R: | 4.5 in |
| H: | 3.5 in | M: | 10.7 |
| O: | 3.25 in | F: | 4 |
| B: | 8.5 | AK: | 8.5 |
| I: | 4.5 in | BF: | 0.53 |
| BD: | 9 | T: | 1.375 |
| AJ: | 7.25 | LQ: | 7 in |
| O*: | 3.25 in | TAP Depth: | 0.8 in |
| E: | 3.75 | BE1: | 0.5 in |
| H-Tap size: | 7/16 - 14 in | Center Distance (in): | 3.25 in |
| G: | 2 | A: | 5 |
Technical Specifications
| Thrust Rating - output shaft: | 3410 | Efficiency: | 80 |
| Motor Frame Size: | 180TC | Reducer Style: | Standard |
| Shaft Seal Material: | Nitrile | Ratio: | 40:1 |
| Input Keyway (C Face): | 1/4 X 1/8 | Input Speed: | 1750 |
| Input Bore (C Face): | 1.125 | Manufacturer Reducer Size: | 325 |
| Maximum Input HP: | 2.926 hp @ 1750 rpm | Ratio Range: | 40:1 |
| Input HP @ 1750 RPM: | 2.43 | Input Diameter (in): | 1.125 in |
| Series Code: | Raider | Mounting Style: | No Base |
| Assembly: | Q-LR | Reducer: | Worm - Right Angle |
| Gear Type: | Worm | Model Code: | 325Q |
| Product Type: | Worm Speed Reducer | Frame Size: | 180TC |
| Output Diameter (in): | 1.375 in | No. of Gear Reductions: | Single |
| Input Style: | C-Face Quill | Output Shaft Assembly Code: | D |
| Service Factor: | 1 | Output RPM: | 43.7 |
| Output Shaft Orientation: | LR | Output Key: | 5/16 X 2.88 |
| Center Distance (in): | 3.25 | Input RPM: | 1,750 |
| Output Shaft Direction: | Double | Overhung Load Rating (Output Shaft(lb)): | 2,401 lb |
| Output Shaft: | Solid Shaft | Output Torque Rating (in-lb): | 3303 in-lbs @1750 input RPM in/lbs |
| Housing Material: | Cast Iron |
General Specifications
| UPC: | 662288362425 | Weight: | 75.00 LB |

