Morse Raider Plus Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 325UH25 203
Part #:XI1216
Catalog #:325UH25 203
KEY FEATURES
- Rugged Cast-Iron Housing: Provides maximum strength and dependability.
- High lead angle worm is case hardened, ground and polished.
- Large, Single Row Ball Bearings On Input Shaft: Absorb radial and thrust loads at higher input speeds. Tapered roller bearings are used on output shaft.
- Forged Bronze Worm Gears: Provide optimum balance of Strength and Wear.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| H: | 3.5 in | X: | 0.88 in |
| K: | 9.38 in | O: | 11.01 in |
| F: | 2 | V: | 3.42 in |
| N: | 7.06 | B: | 5.75 |
| J: | 6.76 in | L: | 5.02 in |
| Y: | 2.38 in | C: | 7.5 in |
| M: | 10.7 | D: | 4 |
| A: | 8.5 | E: | 3.75 |
Technical Specifications
| Reducer Style: | Standard | Ratio: | 25:1 |
| Key Length: | 1.63 | Input Speed: | 1750 |
| Thrust Rating - output shaft: | 2574 | Efficiency: | 80 |
| Key Sq.: | 0.188 | Manufacturer Reducer Size: | 325 |
| Maximum Input HP: | 4.373 hp @ 1750 rpm | Gear Type: | Worm |
| Output Diameter (in): | 2.188 in | Service Factor: | 1 |
| Product Type: | Worm Speed Reducer | Input Diameter (in): | 0.875 in |
| Mounting Style: | Shaft Mt | No. of Gear Reductions: | Single |
| Input Style: | Shaft | Ratio Range: | 25:1 |
| Center Distance (in): | 3.25 | Series Code: | Raider |
| Input HP @ 1750 RPM: | 4.373 | Output Shaft Direction: | L or R |
| Output Shaft: | Hollow Bore | Housing Material: | Cast Iron |
| Overhung Load Rating (Output Shaft(lb)): | 2,275 lb | Output Torque Rating (in-lb): | 3360 in-lbs @1750 input RPM in/lbs |
General Specifications
| UPC: | 662288685999 | Weight: | 73.00 LB |

