Morse Raider Plus Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 325UH60 203
Part #:XI1220
Catalog #:325UH60 203
KEY FEATURES
- Rugged Cast-Iron Housing: Provides maximum strength and dependability.
- High lead angle worm is case hardened, ground and polished.
- Large, Single Row Ball Bearings On Input Shaft: Absorb radial and thrust loads at higher input speeds. Tapered roller bearings are used on output shaft.
- Forged Bronze Worm Gears: Provide optimum balance of Strength and Wear.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| H: | 3.5 in | N: | 7.06 |
| O: | 11.01 in | D: | 4 |
| K: | 9.38 in | V: | 3.42 in |
| J: | 6.76 in | X: | 0.88 in |
| B: | 5.75 | L: | 5.02 in |
| Y: | 2.38 in | F: | 2 |
| M: | 10.7 | C: | 7.5 in |
| A: | 8.5 | E: | 3.75 |
Technical Specifications
| Ratio: | 60:1 | Thrust Rating - output shaft: | 2574 |
| Reducer Style: | Standard | Efficiency: | 80 |
| Key Length: | 1.63 | Input Speed: | 1750 |
| Key Sq.: | 0.188 | Manufacturer Reducer Size: | 325 |
| Maximum Input HP: | 2.114 hp @ 1750 rpm | Gear Type: | Worm |
| Input Style: | Shaft | Series Code: | Raider |
| Service Factor: | 1 | Input Diameter (in): | 0.875 in |
| Mounting Style: | Shaft Mt | No. of Gear Reductions: | Single |
| Input HP @ 1750 RPM: | 2.114 | Center Distance (in): | 3.25 |
| Product Type: | Worm Speed Reducer | Ratio Range: | 60:1 |
| Output Diameter (in): | 2.188 in | Output Shaft Direction: | L or R |
| Output Shaft: | Hollow Bore | Output Torque Rating (in-lb): | 3274 in-lbs @1750 input RPM in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 2,275 lb | Housing Material: | Cast Iron |
General Specifications
| UPC: | 662288362517 | Weight: | 73.00 LB |

