Morse Raider Plus Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 325Q56H10 203
Part #:XI1253
Catalog #:325Q56H10 203
KEY FEATURES
- Rugged Cast-Iron Housing: Provides maximum strength and dependability.
- High lead angle worm is case hardened, ground and polished.
- Large, Single Row Ball Bearings On Input Shaft: Absorb radial and thrust loads at higher input speeds. Tapered roller bearings are used on output shaft.
- Forged Bronze Worm Gears: Provide optimum balance of Strength and Wear.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 4 | R: | 3.25 in |
| V: | 3.66 in | O: | 6.75 in |
| L: | 5.02 in | B: | 5.75 |
| N: | 7.06 | H: | 3.5 in |
| J: | 6.14 in | C: | 7.5 in |
| F: | 2 | K: | 9.38 in |
| M: | 10.7 | E: | 3.75 |
| A: | 8.5 |
Technical Specifications
| Input Bore (C Face): | 0.63 | Thrust Rating - output shaft: | 2026 |
| Input Speed: | 1750 | Reducer Style: | Standard |
| Efficiency: | 80 | Motor Frame Size: | 56C |
| Ratio: | 10:1 | Input Keyway (C Face): | 3/16 X 1.63 |
| Manufacturer Reducer Size: | 325 | Maximum Input HP: | 8.092 hp @ 1750 rpm |
| No. of Gear Reductions: | Single | Center Distance (in): | 3.25 |
| Input Style: | C-Face Quill | Input Diameter (in): | 0.625 in |
| Gear Type: | Worm | Mounting Style: | Shaft Mt |
| Ratio Range: | 10:1 | Input HP @ 1750 RPM: | 8.092 |
| Series Code: | Raider | Service Factor: | 1 |
| Frame Size: | 56C | Product Type: | Right Angle |
| Output Diameter (in): | 2.188 in | Output Shaft Direction: | L or R |
| Output Shaft: | Hollow Bore | Overhung Load Rating (Output Shaft(lb)): | 2,275 lb |
| Housing Material: | Cast Iron | Output Torque Rating (in-lb): | 2700 in-lbs @1750 input RPM in/lbs |
General Specifications
| UPC: | 662288362722 | Weight: | 77.00 LB |

