Morse Raider Plus Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 325Q140H10 203
Part #:XI1263
Catalog #:325Q140H10 203
KEY FEATURES
- Rugged Cast-Iron Housing: Provides maximum strength and dependability.
- High lead angle worm is case hardened, ground and polished.
- Large, Single Row Ball Bearings On Input Shaft: Absorb radial and thrust loads at higher input speeds. Tapered roller bearings are used on output shaft.
- Forged Bronze Worm Gears: Provide optimum balance of Strength and Wear.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| K: | 9.38 in | L: | 5.02 in |
| B: | 5.75 | O: | 6.75 in |
| C: | 7.5 in | D: | 4 |
| J: | 6.14 in | H: | 3.5 in |
| R: | 3.25 in | N: | 7.06 |
| F: | 2 | V: | 3.66 in |
| M: | 10.7 | A: | 8.5 |
| E: | 3.75 |
Technical Specifications
| Thrust Rating - output shaft: | 2026 | Efficiency: | 80 |
| Motor Frame Size: | 140TC | Reducer Style: | Standard |
| Ratio: | 10:1 | Input Keyway (C Face): | 3/16 X 1.63 |
| Input Bore (C Face): | 0.63 | Input Speed: | 1750 |
| Maximum Input HP: | 8.092 hp @ 1750 rpm | Manufacturer Reducer Size: | 325 |
| Ratio Range: | 10:1 | Mounting Style: | Shaft Mt |
| Output Diameter (in): | 2.188 in | Service Factor: | 1 |
| Input HP @ 1750 RPM: | 8.092 | Input Diameter (in): | 0.875 in |
| Series Code: | Raider | Gear Type: | Worm |
| Center Distance (in): | 3.25 | Frame Size: | 140TC |
| Product Type: | Worm Speed Reducer | No. of Gear Reductions: | Single |
| Input Style: | C-Face Quill | Output Shaft Direction: | L or R |
| Overhung Load Rating (Output Shaft(lb)): | 2,275 lb | Housing Material: | Cast Iron |
| Output Torque Rating (in-lb): | 2700 in-lbs @1750 input RPM in/lbs | Output Shaft: | Hollow Bore |
General Specifications
| UPC: | 662288362784 | Weight: | 77.00 LB |

