Morse Raider Plus Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 325Q140H20 203
Part #:XI1265
Catalog #:325Q140H20 203
KEY FEATURES
- Rugged Cast-Iron Housing: Provides maximum strength and dependability.
- High lead angle worm is case hardened, ground and polished.
- Large, Single Row Ball Bearings On Input Shaft: Absorb radial and thrust loads at higher input speeds. Tapered roller bearings are used on output shaft.
- Forged Bronze Worm Gears: Provide optimum balance of Strength and Wear.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| B: | 5.75 | V: | 3.66 in |
| J: | 6.14 in | O: | 6.75 in |
| N: | 7.06 | K: | 9.38 in |
| M: | 10.7 | C: | 7.5 in |
| F: | 2 | L: | 5.02 in |
| D: | 4 | H: | 3.5 in |
| R: | 3.25 in | E: | 3.75 |
| A: | 8.5 |
Technical Specifications
| Input Speed: | 1750 | Ratio: | 20:1 |
| Input Bore (C Face): | 0.63 | Reducer Style: | Standard |
| Thrust Rating - output shaft: | 2574 | Motor Frame Size: | 140TC |
| Input Keyway (C Face): | 3/16 X 1.63 | Efficiency: | 80 |
| Frame Size: | 140TC | Service Factor: | 1 |
| No. of Gear Reductions: | Single | Center Distance (in): | 3.25 |
| Input Style: | C-Face Quill | Mounting Style: | Shaft Mt |
| Series Code: | Raider | Input Diameter (in): | 0.875 in |
| Gear Type: | Worm | Product Type: | Worm Speed Reducer |
| Output Diameter (in): | 2.188 in | Ratio Range: | 20:1 |
| Input HP @ 1750 RPM: | 5.18 | Output Shaft Direction: | L or R |
| Output Shaft: | Hollow Bore | Output Torque Rating (in-lb): | 3267 in-lbs @1750 input RPM in/lbs |
| Housing Material: | Cast Iron | Overhung Load Rating (Output Shaft(lb)): | 2,275 lb |
General Specifications
| UPC: | 662288362807 | Weight: | 77.00 LB |
| Packaged Length: | 20.00 IN | Packaged Width: | 16.00 IN |
| Packaged Height: | 16.00 IN |

