Morse Raider Plus Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 325Q140H30 203
Part #:XI1267
Catalog #:325Q140H30 203
KEY FEATURES
- Rugged Cast-Iron Housing: Provides maximum strength and dependability.
- High lead angle worm is case hardened, ground and polished.
- Large, Single Row Ball Bearings On Input Shaft: Absorb radial and thrust loads at higher input speeds. Tapered roller bearings are used on output shaft.
- Forged Bronze Worm Gears: Provide optimum balance of Strength and Wear.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| M: | 10.7 | R: | 3.25 in |
| O: | 6.75 in | N: | 7.06 |
| L: | 5.02 in | K: | 9.38 in |
| V: | 3.66 in | B: | 5.75 |
| D: | 4 | J: | 6.14 in |
| C: | 7.5 in | F: | 2 |
| H: | 3.5 in | E: | 3.75 |
| A: | 8.5 |
Technical Specifications
| Input Bore (C Face): | 0.63 | Input Keyway (C Face): | 3/16 X 1.63 |
| Efficiency: | 80 | Thrust Rating - output shaft: | 2574 |
| Input Speed: | 1750 | Reducer Style: | Standard |
| Ratio: | 30:1 | Motor Frame Size: | 140TC |
| Center Distance (in): | 3.25 | Series Code: | Raider |
| Input Diameter (in): | 0.875 in | Frame Size: | 140TC |
| Output Diameter (in): | 2.188 in | Product Type: | Worm Speed Reducer |
| Gear Type: | Worm | Input Style: | C-Face Quill |
| No. of Gear Reductions: | Single | Ratio Range: | 30:1 |
| Service Factor: | 1 | Input HP @ 1750 RPM: | 3.619 |
| Mounting Style: | Shaft Mt | Output Shaft Direction: | L or R |
| Output Shaft: | Hollow Bore | Housing Material: | Cast Iron |
| Overhung Load Rating (Output Shaft(lb)): | 2,275 lb | Output Torque Rating (in-lb): | 3226 in-lbs @1750 input RPM in/lbs |
General Specifications
| UPC: | 662288362814 | Weight: | 77.00 LB |

