Morse Raider Plus Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 325Q180H15 203
Part #:XI1274
Catalog #:325Q180H15 203
KEY FEATURES
- Rugged Cast-Iron Housing: Provides maximum strength and dependability.
- High lead angle worm is case hardened, ground and polished.
- Large, Single Row Ball Bearings On Input Shaft: Absorb radial and thrust loads at higher input speeds. Tapered roller bearings are used on output shaft.
- Forged Bronze Worm Gears: Provide optimum balance of Strength and Wear.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| J: | 6.14 in | F: | 2 |
| R: | 4.5 in | O: | 6.75 in |
| D: | 4 | L: | 5.02 in |
| B: | 5.75 | N: | 7.06 |
| H: | 3.5 in | K: | 9.38 in |
| V: | 3.66 in | C: | 7.5 in |
| M: | 10.7 | A: | 8.5 |
| E: | 3.75 |
Technical Specifications
| Input Speed: | 1750 | Efficiency: | 80 |
| Input Bore (C Face): | 1.13 | Input Keyway (C Face): | 3/16 X 1.63 |
| Ratio: | 15:1 | Motor Frame Size: | 180TC |
| Reducer Style: | Standard | Thrust Rating - output shaft: | 2490 |
| Maximum Input HP: | 6.127 hp @ 1750 rpm | Manufacturer Reducer Size: | 325 |
| Ratio Range: | 15:1 | Product Type: | Worm Speed Reducer |
| Center Distance (in): | 3.25 | Input Diameter (in): | 1.125 in |
| Frame Size: | 180TC | Service Factor: | 1 |
| Gear Type: | Worm | Series Code: | Raider |
| No. of Gear Reductions: | Single | Mounting Style: | Shaft Mt |
| Output Diameter (in): | 2.188 in | Input Style: | C-Face Quill |
| Input HP @ 1750 RPM: | 6.127 | Output Shaft Direction: | L or R |
| Overhung Load Rating (Output Shaft(lb)): | 2,275 lb | Output Torque Rating (in-lb): | 2980 in-lbs @1750 input RPM in/lbs |
| Housing Material: | Cast Iron | Output Shaft: | Hollow Bore |
General Specifications
| UPC: | 662288362869 | Weight: | 77.00 LB |

