Morse Raider Plus Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 325Q140H10 103
Part #:XI1307
Catalog #:325Q140H10 103
KEY FEATURES
- Rugged Cast-Iron Housing: Provides maximum strength and dependability.
- High lead angle worm is case hardened, ground and polished.
- Large, Single Row Ball Bearings On Input Shaft: Absorb radial and thrust loads at higher input speeds. Tapered roller bearings are used on output shaft.
- Forged Bronze Worm Gears: Provide optimum balance of Strength and Wear.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| L: | 5.02 in | B: | 5.75 |
| V: | 3.66 in | R: | 3.25 in |
| C: | 7.5 in | J: | 6.14 in |
| F: | 2 | D: | 4 |
| K: | 9.38 in | M: | 10.7 |
| O: | 6.75 in | N: | 7.06 |
| H: | 3.5 in | E: | 3.75 |
| A: | 8.5 |
Technical Specifications
| Input Keyway (C Face): | 3/16 X 1.63 | Motor Frame Size: | 140TC |
| Efficiency: | 80 | Ratio: | 10:1 |
| Input Bore (C Face): | 0.63 | Reducer Style: | Standard |
| Thrust Rating - output shaft: | 2026 | Input Speed: | 1750 |
| Input Style: | C-Face Quill | No. of Gear Reductions: | Single |
| Output Diameter (in): | 1.188 in | Center Distance (in): | 3.25 |
| Frame Size: | 140TC | Product Type: | Worm Speed Reducer |
| Input HP @ 1750 RPM: | 8.092 | Gear Type: | Worm |
| Ratio Range: | 10:1 | Housing Material: | Cast Iron |
| Output Shaft: | Hollow Bore | Output Torque Rating (in-lb): | 2700 in-lbs @1750 input RPM in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 2,275 lb |
General Specifications
| UPC: | 662460639543 | Weight: | 77.00 LB |
| Packaged Length: | 11.16 IN | Packaged Width: | 7.88 IN |
| Packaged Height: | 9.38 IN |

