Morse Raider Plus Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 325Q140H60 103
Part #:XI1314
Catalog #:325Q140H60 103
KEY FEATURES
- Rugged Cast-Iron Housing: Provides maximum strength and dependability.
- High lead angle worm is case hardened, ground and polished.
- Large, Single Row Ball Bearings On Input Shaft: Absorb radial and thrust loads at higher input speeds. Tapered roller bearings are used on output shaft.
- Forged Bronze Worm Gears: Provide optimum balance of Strength and Wear.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| B: | 5.75 | J: | 6.14 in |
| L: | 5.02 in | F: | 2 |
| N: | 7.06 | K: | 9.38 in |
| V: | 3.66 in | C: | 7.5 in |
| O: | 6.75 in | D: | 4 |
| M: | 10.7 | H: | 3.5 in |
| R: | 3.25 in | E: | 3.75 |
| A: | 8.5 |
Technical Specifications
| Thrust Rating - output shaft: | 2574 | Ratio: | 60:1 |
| Input Speed: | 1750 | Reducer Style: | Standard |
| Input Bore (C Face): | 0.63 | Motor Frame Size: | 140TC |
| Efficiency: | 80 | Input Keyway (C Face): | 3/16 X 1.63 |
| Input Style: | C-Face Quill | Gear Type: | Worm |
| Frame Size: | 140TC | Output Diameter (in): | 1.188 in |
| Center Distance (in): | 3.25 | Input HP @ 1750 RPM: | 2.114 |
| No. of Gear Reductions: | Single | Ratio Range: | 60:1 |
| Overhung Load Rating (Output Shaft(lb)): | 2,275 lb | Housing Material: | Cast Iron |
| Output Torque Rating (in-lb): | 3274 in-lbs @1750 input RPM in/lbs | Output Shaft: | Hollow Bore |
General Specifications
| UPC: | 662460639611 | Weight: | 77.00 LB |
| Packaged Length: | 11.16 IN | Packaged Width: | 7.88 IN |
| Packaged Height: | 9.38 IN |

