Morse Raider Plus Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 325Q56H10 104
Part #:XI1324
Catalog #:325Q56H10 104
KEY FEATURES
- Rugged Cast-Iron Housing: Provides maximum strength and dependability.
- High lead angle worm is case hardened, ground and polished.
- Large, Single Row Ball Bearings On Input Shaft: Absorb radial and thrust loads at higher input speeds. Tapered roller bearings are used on output shaft.
- Forged Bronze Worm Gears: Provide optimum balance of Strength and Wear.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| N: | 7.06 | F: | 2 |
| D: | 4 | R: | 3.25 in |
| B: | 5.75 | H: | 3.5 in |
| K: | 9.38 in | V: | 3.66 in |
| M: | 10.7 | O: | 6.75 in |
| C: | 7.5 in | J: | 6.14 in |
| L: | 5.02 in | E: | 3.75 |
| A: | 8.5 |
Technical Specifications
| Motor Frame Size: | 56C | Input Torque: | 291.43 in-Lbs @1750 input rpm, 1 HP |
| Input Bore (C Face): | 0.63 | Thrust Rating - output shaft: | 2026 |
| Input Speed: | 1750 | Input Keyway (C Face): | 3/16 X 1.63 |
| Reducer Style: | Standard | Ratio: | 10:1 |
| Efficiency: | 80 | Frame Size: | 56C |
| No. of Gear Reductions: | Single | Center Distance (in): | 3.25 |
| Output Diameter (in): | 1.250 in | Input HP @ 1750 RPM: | 8.092 |
| Input Style: | C-Face Quill | Gear Type: | Worm |
| Ratio Range: | 10:1 | Overhung Load Rating (Output Shaft(lb)): | 2,275 lb |
| Output Torque Rating (in-lb): | 175 in-Lbs @1750 input rpm, 1 HP in/lbs | Output Shaft: | Hollow Bore |
| Housing Material: | Cast Iron |
General Specifications
| UPC: | 662460639710 | Weight: | 77.00 LB |
| Packaged Length: | 11.16 IN | Packaged Width: | 7.88 IN |
| Packaged Height: | 9.38 IN |

