Morse Raider Plus Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 325Q56H20 104
Part #:XI1326
Catalog #:325Q56H20 104
KEY FEATURES
- Rugged Cast-Iron Housing: Provides maximum strength and dependability.
- High lead angle worm is case hardened, ground and polished.
- Large, Single Row Ball Bearings On Input Shaft: Absorb radial and thrust loads at higher input speeds. Tapered roller bearings are used on output shaft.
- Forged Bronze Worm Gears: Provide optimum balance of Strength and Wear.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 3.66 in | F: | 2 |
| N: | 7.06 | J: | 6.14 in |
| M: | 10.7 | B: | 5.75 |
| O: | 6.75 in | L: | 5.02 in |
| D: | 4 | K: | 9.38 in |
| C: | 7.5 in | R: | 3.25 in |
| H: | 3.5 in | A: | 8.5 |
| E: | 3.75 |
Technical Specifications
| Input Torque: | 186.55 in-Lbs @1750 input rpm, 1 HP | Motor Frame Size: | 56C |
| Thrust Rating - output shaft: | 2574 | Reducer Style: | Standard |
| Input Keyway (C Face): | 3/16 X 1.63 | Efficiency: | 80 |
| Ratio: | 20:1 | Input Speed: | 1750 |
| Input Bore (C Face): | 0.63 | Input Style: | C-Face Quill |
| Input HP @ 1750 RPM: | 5.18 | Output Diameter (in): | 1.250 in |
| Frame Size: | 56C | No. of Gear Reductions: | Single |
| Ratio Range: | 20:1 | Gear Type: | Worm |
| Center Distance (in): | 3.25 | Output Shaft: | Hollow Bore |
| Output Torque Rating (in-lb): | 87.5 in-Lbs @1750 input rpm, 1 HP in/lbs | Housing Material: | Cast Iron |
| Overhung Load Rating (Output Shaft(lb)): | 2,275 lb |
General Specifications
| UPC: | 662460639734 | Weight: | 77.00 LB |
| Packaged Length: | 11.16 IN | Packaged Width: | 7.88 IN |
| Packaged Height: | 9.38 IN |

