Morse Raider Plus Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 325Q56H60 104
Part #:XI1331
Catalog #:325Q56H60 104
KEY FEATURES
- Rugged Cast-Iron Housing: Provides maximum strength and dependability.
- High lead angle worm is case hardened, ground and polished.
- Large, Single Row Ball Bearings On Input Shaft: Absorb radial and thrust loads at higher input speeds. Tapered roller bearings are used on output shaft.
- Forged Bronze Worm Gears: Provide optimum balance of Strength and Wear.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| C: | 7.5 in | B: | 5.75 |
| D: | 4 | M: | 10.7 |
| K: | 9.38 in | O: | 6.75 in |
| N: | 7.06 | V: | 3.66 in |
| R: | 3.25 in | H: | 3.5 in |
| J: | 6.14 in | F: | 2 |
| L: | 5.02 in | E: | 3.75 |
| A: | 8.5 |
Technical Specifications
| Input Keyway (C Face): | 3/16 X 1.63 | Ratio: | 60:1 |
| Motor Frame Size: | 56C | Input Speed: | 1750 |
| Reducer Style: | Standard | Input Bore (C Face): | 0.63 |
| Efficiency: | 80 | Input Torque: | 76.13 in-Lbs @1750 input rpm, 1 HP |
| Thrust Rating - output shaft: | 2574 | Frame Size: | 56C |
| Output Diameter (in): | 1.250 in | No. of Gear Reductions: | Single |
| Input Style: | C-Face Quill | Center Distance (in): | 3.25 |
| Gear Type: | Worm | Input HP @ 1750 RPM: | 2.114 |
| Ratio Range: | 60:1 | Housing Material: | Cast Iron |
| Output Torque Rating (in-lb): | 29.1 in-Lbs @1750 input rpm, 1 HP in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,275 lb |
| Output Shaft: | Hollow Bore |
General Specifications
| UPC: | 662460639789 | Weight: | 77.00 LB |
| Packaged Length: | 11.16 IN | Packaged Width: | 7.88 IN |
| Packaged Height: | 9.38 IN |

