Morse Raider Plus Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 325Q180H60 104
Part #:XI1348
Catalog #:325Q180H60 104
KEY FEATURES
- Rugged Cast-Iron Housing: Provides maximum strength and dependability.
- High lead angle worm is case hardened, ground and polished.
- Large, Single Row Ball Bearings On Input Shaft: Absorb radial and thrust loads at higher input speeds. Tapered roller bearings are used on output shaft.
- Forged Bronze Worm Gears: Provide optimum balance of Strength and Wear.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| J: | 6.14 in | R: | 4.5 in |
| C: | 7.5 in | H: | 3.5 in |
| D: | 4 | B: | 5.75 |
| F: | 2 | L: | 5.02 in |
| M: | 10.7 | O: | 6.75 in |
| K: | 9.38 in | V: | 3.66 in |
| N: | 7.06 | E: | 3.75 |
| A: | 8.5 |
Technical Specifications
| Input Speed: | 1750 | Efficiency: | 80 |
| Reducer Style: | Standard | Input Bore (C Face): | 1.13 |
| Thrust Rating - output shaft: | 2574 | Motor Frame Size: | 180TC |
| Input Torque: | 76.13 in-Lbs @1750 input rpm, 1 HP | Ratio: | 60:1 |
| Input Keyway (C Face): | 3/16 X 1.63 | Center Distance (in): | 3.25 |
| Ratio Range: | 60:1 | No. of Gear Reductions: | Single |
| Gear Type: | Worm | Input Style: | C-Face Quill |
| Output Diameter (in): | 1.250 in | Frame Size: | 180TC |
| Input HP @ 1750 RPM: | 2.114 | Housing Material: | Cast Iron |
| Overhung Load Rating (Output Shaft(lb)): | 2,275 lb | Output Shaft: | Hollow Bore |
| Output Torque Rating (in-lb): | 29.1 in-Lbs @1750 input rpm, 1 HP in/lbs |
General Specifications
| UPC: | 662460639963 | Weight: | 77.00 LB |
| Packaged Length: | 11.16 IN | Packaged Width: | 7.88 IN |
| Packaged Height: | 9.38 IN |

