Morse Raider Plus Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 325Q56H15 105
Part #:XI1350
Catalog #:325Q56H15 105
KEY FEATURES
- Rugged Cast-Iron Housing: Provides maximum strength and dependability.
- High lead angle worm is case hardened, ground and polished.
- Large, Single Row Ball Bearings On Input Shaft: Absorb radial and thrust loads at higher input speeds. Tapered roller bearings are used on output shaft.
- Forged Bronze Worm Gears: Provide optimum balance of Strength and Wear.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| H: | 3.5 in | R: | 3.25 in |
| O: | 6.75 in | D: | 4 |
| F: | 2 | K: | 9.38 in |
| M: | 10.7 | N: | 7.06 |
| B: | 5.75 | V: | 3.66 in |
| L: | 5.02 in | J: | 6.14 in |
| C: | 7.5 in | A: | 8.5 |
| E: | 3.75 |
Technical Specifications
| Motor Frame Size: | 56C | Reducer Style: | Standard |
| Input Bore (C Face): | 0.63 | Thrust Rating - output shaft: | 2490 |
| Input Speed: | 1750 | Input Keyway (C Face): | 3/16 X 1.63 |
| Input Torque: | 220.66 in-Lbs @1750 input rpm, 1 HP | Efficiency: | 80 |
| Ratio: | 15:1 | Gear Type: | Worm |
| Frame Size: | 56C | Ratio Range: | 15:1 |
| Output Diameter (in): | 1.3125 in | Input Style: | C-Face Quill |
| No. of Gear Reductions: | Single | Input HP @ 1750 RPM: | 6.127 |
| Center Distance (in): | 3.25 | Overhung Load Rating (Output Shaft(lb)): | 2,275 lb |
| Housing Material: | Cast Iron | Output Torque Rating (in-lb): | 116.6 in-Lbs @1750 input rpm, 1 HP in/lbs |
| Output Shaft: | Hollow Bore |
General Specifications
| UPC: | 662460639994 | Weight: | 77.00 LB |
| Packaged Length: | 11.16 IN | Packaged Width: | 7.88 IN |
| Packaged Height: | 9.38 IN |

