Morse Raider Plus Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 325Q140H60 105
Part #:XI1364
Catalog #:325Q140H60 105
KEY FEATURES
- Rugged Cast-Iron Housing: Provides maximum strength and dependability.
- High lead angle worm is case hardened, ground and polished.
- Large, Single Row Ball Bearings On Input Shaft: Absorb radial and thrust loads at higher input speeds. Tapered roller bearings are used on output shaft.
- Forged Bronze Worm Gears: Provide optimum balance of Strength and Wear.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| M: | 10.7 | C: | 7.5 in |
| L: | 5.02 in | B: | 5.75 |
| O: | 6.75 in | K: | 9.38 in |
| R: | 3.25 in | J: | 6.14 in |
| N: | 7.06 | F: | 2 |
| V: | 3.66 in | D: | 4 |
| H: | 3.5 in | E: | 3.75 |
| A: | 8.5 |
Technical Specifications
| Input Torque: | 76.13 in-Lbs @1750 input rpm, 1 HP | Motor Frame Size: | 140TC |
| Reducer Style: | Standard | Input Bore (C Face): | 0.63 |
| Input Speed: | 1750 | Efficiency: | 80 |
| Ratio: | 60:1 | Input Keyway (C Face): | 3/16 X 1.63 |
| Thrust Rating - output shaft: | 2574 | Input HP @ 1750 RPM: | 2.114 |
| No. of Gear Reductions: | Single | Gear Type: | Worm |
| Input Style: | C-Face Quill | Frame Size: | 140TC |
| Center Distance (in): | 3.25 | Output Diameter (in): | 1.3125 in |
| Ratio Range: | 60:1 | Overhung Load Rating (Output Shaft(lb)): | 2,275 lb |
| Output Torque Rating (in-lb): | 29.1 in-Lbs @1750 input rpm, 1 HP in/lbs | Output Shaft: | Hollow Bore |
| Housing Material: | Cast Iron |
General Specifications
| UPC: | 662460640129 | Weight: | 77.00 LB |
| Packaged Length: | 11.16 IN | Packaged Width: | 7.88 IN |
| Packaged Height: | 9.38 IN |

