Morse Raider Plus Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 325Q56H30 106
Part #:XI1378
Catalog #:325Q56H30 106
KEY FEATURES
- Rugged Cast-Iron Housing: Provides maximum strength and dependability.
- High lead angle worm is case hardened, ground and polished.
- Large, Single Row Ball Bearings On Input Shaft: Absorb radial and thrust loads at higher input speeds. Tapered roller bearings are used on output shaft.
- Forged Bronze Worm Gears: Provide optimum balance of Strength and Wear.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| M: | 10.7 | D: | 4 |
| V: | 3.66 in | R: | 3.25 in |
| K: | 9.38 in | F: | 2 |
| C: | 7.5 in | O: | 6.75 in |
| L: | 5.02 in | H: | 3.5 in |
| J: | 6.14 in | N: | 7.06 |
| B: | 5.75 | A: | 8.5 |
| E: | 3.75 |
Technical Specifications
| Motor Frame Size: | 56C | Input Speed: | 1750 |
| Input Torque: | 130.34 in-Lbs @1750 input rpm, 1 HP | Input Keyway (C Face): | 3/16 X 1.63 |
| Thrust Rating - output shaft: | 2574 | Reducer Style: | Standard |
| Input Bore (C Face): | 0.63 | Ratio: | 30:1 |
| Efficiency: | 80 | Input Style: | C-Face Quill |
| Input HP @ 1750 RPM: | 3.619 | Center Distance (in): | 3.25 |
| Frame Size: | 56C | Ratio Range: | 30:1 |
| Output Diameter (in): | 1.375 in | Gear Type: | Worm |
| No. of Gear Reductions: | Single | Housing Material: | Cast Iron |
| Output Shaft: | Hollow Bore | Overhung Load Rating (Output Shaft(lb)): | 2,275 lb |
| Output Torque Rating (in-lb): | 58.3 in-Lbs @1750 input rpm, 1 HP in/lbs |
General Specifications
| UPC: | 662288250104 | Weight: | 77.00 LB |
| Packaged Length: | 11.16 IN | Packaged Width: | 7.88 IN |
| Packaged Height: | 9.38 IN |

