Morse Raider Plus Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 325Q56H40 106
Part #:XI1379
Catalog #:325Q56H40 106
KEY FEATURES
- Rugged Cast-Iron Housing: Provides maximum strength and dependability.
- High lead angle worm is case hardened, ground and polished.
- Large, Single Row Ball Bearings On Input Shaft: Absorb radial and thrust loads at higher input speeds. Tapered roller bearings are used on output shaft.
- Forged Bronze Worm Gears: Provide optimum balance of Strength and Wear.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| O: | 6.75 in | L: | 5.02 in |
| H: | 3.5 in | R: | 3.25 in |
| M: | 10.7 | B: | 5.75 |
| V: | 3.66 in | C: | 7.5 in |
| D: | 4 | J: | 6.14 in |
| F: | 2 | K: | 9.38 in |
| N: | 7.06 | A: | 8.5 |
| E: | 3.75 |
Technical Specifications
| Thrust Rating - output shaft: | 2574 | Input Keyway (C Face): | 3/16 X 1.63 |
| Efficiency: | 80 | Input Bore (C Face): | 0.63 |
| Input Torque: | 105.38 in-Lbs @1750 input rpm, 1 HP | Reducer Style: | Standard |
| Motor Frame Size: | 56C | Input Speed: | 1750 |
| Ratio: | 40:1 | Output Diameter (in): | 1.375 in |
| Ratio Range: | 40:1 | Input HP @ 1750 RPM: | 2.926 |
| Gear Type: | Worm | Input Style: | C-Face Quill |
| No. of Gear Reductions: | Single | Center Distance (in): | 3.25 |
| Frame Size: | 56C | Overhung Load Rating (Output Shaft(lb)): | 2,275 lb |
| Output Shaft: | Hollow Bore | Housing Material: | Cast Iron |
| Output Torque Rating (in-lb): | 43.7 in-Lbs @1750 input rpm, 1 HP in/lbs |
General Specifications
| UPC: | 662288250111 | Weight: | 77.00 LB |
| Packaged Length: | 11.16 IN | Packaged Width: | 7.88 IN |
| Packaged Height: | 9.38 IN |

