Morse Raider Plus Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 325Q180H5 106
Part #:XI1390
Catalog #:325Q180H5 106
KEY FEATURES
- Rugged Cast-Iron Housing: Provides maximum strength and dependability.
- High lead angle worm is case hardened, ground and polished.
- Large, Single Row Ball Bearings On Input Shaft: Absorb radial and thrust loads at higher input speeds. Tapered roller bearings are used on output shaft.
- Forged Bronze Worm Gears: Provide optimum balance of Strength and Wear.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| B: | 5.75 | V: | 3.66 in |
| R: | 4.5 in | M: | 10.7 |
| F: | 2 | C: | 7.5 in |
| L: | 5.02 in | D: | 4 |
| J: | 6.14 in | K: | 9.38 in |
| O: | 6.75 in | H: | 3.5 in |
| N: | 7.06 | A: | 8.5 |
| E: | 3.75 |
Technical Specifications
| Input Keyway (C Face): | 3/16 X 1.63 | Input Speed: | 1750 |
| Motor Frame Size: | 180TC | Input Torque: | 328.99 in-Lbs @1750 input rpm, 1 HP |
| Efficiency: | 80 | Thrust Rating - output shaft: | 1605 |
| Input Bore (C Face): | 1.13 | Reducer Style: | Standard |
| Ratio: | 5:1 | Output Diameter (in): | 1.375 in |
| Ratio Range: | 5:1 | No. of Gear Reductions: | Single |
| Frame Size: | 180TC | Input Style: | C-Face Quill |
| Input HP @ 1750 RPM: | 9.135 | Center Distance (in): | 3.25 |
| Gear Type: | Worm | Housing Material: | Cast Iron |
| Overhung Load Rating (Output Shaft(lb)): | 2,275 lb | Output Shaft: | Hollow Bore |
| Output Torque Rating (in-lb): | 350 in-Lbs @1750 input rpm, 1 HP in/lbs |
General Specifications
| UPC: | 662288250227 | Weight: | 77.00 LB |
| Packaged Length: | 11.16 IN | Packaged Width: | 7.88 IN |
| Packaged Height: | 9.38 IN |

