Morse Raider Plus Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 325Q140H10 107
Part #:XI1407
Catalog #:325Q140H10 107
KEY FEATURES
- Rugged Cast-Iron Housing: Provides maximum strength and dependability.
- High lead angle worm is case hardened, ground and polished.
- Large, Single Row Ball Bearings On Input Shaft: Absorb radial and thrust loads at higher input speeds. Tapered roller bearings are used on output shaft.
- Forged Bronze Worm Gears: Provide optimum balance of Strength and Wear.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| F: | 2 | N: | 7.06 |
| L: | 5.02 in | D: | 4 |
| K: | 9.38 in | V: | 3.66 in |
| O: | 6.75 in | H: | 3.5 in |
| C: | 7.5 in | R: | 3.25 in |
| J: | 6.14 in | M: | 10.7 |
| B: | 5.75 | A: | 8.5 |
| E: | 3.75 |
Technical Specifications
| Input Bore (C Face): | 0.63 | Input Torque: | 291.43 in-Lbs @1750 input rpm, 1 HP |
| Input Speed: | 1750 | Reducer Style: | Standard |
| Efficiency: | 80 | Thrust Rating - output shaft: | 2026 |
| Ratio: | 10:1 | Input Keyway (C Face): | 3/16 X 1.63 |
| Motor Frame Size: | 140TC | No. of Gear Reductions: | Single |
| Input HP @ 1750 RPM: | 8.092 | Ratio Range: | 10:1 |
| Center Distance (in): | 3.25 | Frame Size: | 140TC |
| Output Diameter (in): | 1.438 in | Input Style: | C-Face Quill |
| Gear Type: | Worm | Output Shaft: | Hollow Bore |
| Output Torque Rating (in-lb): | 175 in-Lbs @1750 input rpm, 1 HP in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,275 lb |
| Housing Material: | Cast Iron |
General Specifications
| UPC: | 662288250395 | Weight: | 77.00 LB |
| Packaged Length: | 11.16 IN | Packaged Width: | 7.88 IN |
| Packaged Height: | 9.38 IN |

