Morse Raider Plus Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 325Q140H50 107
Part #:XI1413
Catalog #:325Q140H50 107
KEY FEATURES
- Rugged Cast-Iron Housing: Provides maximum strength and dependability.
- High lead angle worm is case hardened, ground and polished.
- Large, Single Row Ball Bearings On Input Shaft: Absorb radial and thrust loads at higher input speeds. Tapered roller bearings are used on output shaft.
- Forged Bronze Worm Gears: Provide optimum balance of Strength and Wear.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| H: | 3.5 in | K: | 9.38 in |
| D: | 4 | F: | 2 |
| N: | 7.06 | V: | 3.66 in |
| B: | 5.75 | L: | 5.02 in |
| R: | 3.25 in | J: | 6.14 in |
| O: | 6.75 in | C: | 7.5 in |
| M: | 10.7 | E: | 3.75 |
| A: | 8.5 |
Technical Specifications
| Input Speed: | 1750 | Ratio: | 50:1 |
| Input Torque: | 88.67 in-Lbs @1750 input rpm, 1 HP | Input Keyway (C Face): | 3/16 X 1.63 |
| Thrust Rating - output shaft: | 2574 | Reducer Style: | Standard |
| Input Bore (C Face): | 0.63 | Efficiency: | 80 |
| Motor Frame Size: | 140TC | Input HP @ 1750 RPM: | 2.462 |
| Frame Size: | 140TC | Gear Type: | Worm |
| Center Distance (in): | 3.25 | No. of Gear Reductions: | Single |
| Output Diameter (in): | 1.438 in | Input Style: | C-Face Quill |
| Ratio Range: | 50:1 | Output Shaft: | Hollow Bore |
| Housing Material: | Cast Iron | Overhung Load Rating (Output Shaft(lb)): | 2,275 lb |
| Output Torque Rating (in-lb): | 35 in-Lbs @1750 input rpm, 1 HP in/lbs |
General Specifications
| UPC: | 662288250456 | Weight: | 77.00 LB |
| Packaged Length: | 11.16 IN | Packaged Width: | 7.88 IN |
| Packaged Height: | 9.38 IN |

