Morse Raider Plus Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 325Q140H60 107
Part #:XI1414
Catalog #:325Q140H60 107
KEY FEATURES
- Rugged Cast-Iron Housing: Provides maximum strength and dependability.
- High lead angle worm is case hardened, ground and polished.
- Large, Single Row Ball Bearings On Input Shaft: Absorb radial and thrust loads at higher input speeds. Tapered roller bearings are used on output shaft.
- Forged Bronze Worm Gears: Provide optimum balance of Strength and Wear.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 3.66 in | H: | 3.5 in |
| F: | 2 | O: | 6.75 in |
| R: | 3.25 in | C: | 7.5 in |
| B: | 5.75 | K: | 9.38 in |
| D: | 4 | L: | 5.02 in |
| M: | 10.7 | J: | 6.14 in |
| N: | 7.06 | A: | 8.5 |
| E: | 3.75 |
Technical Specifications
| Reducer Style: | Standard | Input Keyway (C Face): | 3/16 X 1.63 |
| Thrust Rating - output shaft: | 2574 | Ratio: | 60:1 |
| Efficiency: | 80 | Input Bore (C Face): | 0.63 |
| Motor Frame Size: | 140TC | Input Speed: | 1750 |
| Input Torque: | 76.13 in-Lbs @1750 input rpm, 1 HP | Output Diameter (in): | 1.438 in |
| Frame Size: | 140TC | Ratio Range: | 60:1 |
| Gear Type: | Worm | No. of Gear Reductions: | Single |
| Input HP @ 1750 RPM: | 2.114 | Input Style: | C-Face Quill |
| Center Distance (in): | 3.25 | Output Torque Rating (in-lb): | 29.1 in-Lbs @1750 input rpm, 1 HP in/lbs |
| Output Shaft: | Hollow Bore | Housing Material: | Cast Iron |
| Overhung Load Rating (Output Shaft(lb)): | 2,275 lb |
General Specifications
| UPC: | 662288250463 | Weight: | 77.00 LB |
| Packaged Length: | 11.16 IN | Packaged Width: | 7.88 IN |
| Packaged Height: | 9.38 IN |

