Morse Raider Plus Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 325Q180H10 107
Part #:XI1416
Catalog #:325Q180H10 107
KEY FEATURES
- Rugged Cast-Iron Housing: Provides maximum strength and dependability.
- High lead angle worm is case hardened, ground and polished.
- Large, Single Row Ball Bearings On Input Shaft: Absorb radial and thrust loads at higher input speeds. Tapered roller bearings are used on output shaft.
- Forged Bronze Worm Gears: Provide optimum balance of Strength and Wear.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| B: | 5.75 | D: | 4 |
| M: | 10.7 | R: | 4.5 in |
| K: | 9.38 in | H: | 3.5 in |
| O: | 6.75 in | C: | 7.5 in |
| N: | 7.06 | F: | 2 |
| V: | 3.66 in | J: | 6.14 in |
| L: | 5.02 in | A: | 8.5 |
| E: | 3.75 |
Technical Specifications
| Input Keyway (C Face): | 3/16 X 1.63 | Input Speed: | 1750 |
| Input Bore (C Face): | 1.13 | Input Torque: | 291.43 in-Lbs @1750 input rpm, 1 HP |
| Reducer Style: | Standard | Ratio: | 10:1 |
| Thrust Rating - output shaft: | 2026 | Motor Frame Size: | 180TC |
| Efficiency: | 80 | Output Diameter (in): | 1.438 in |
| Input Style: | C-Face Quill | Gear Type: | Worm |
| No. of Gear Reductions: | Single | Center Distance (in): | 3.25 |
| Frame Size: | 180TC | Ratio Range: | 10:1 |
| Input HP @ 1750 RPM: | 8.092 | Overhung Load Rating (Output Shaft(lb)): | 2,275 lb |
| Housing Material: | Cast Iron | Output Torque Rating (in-lb): | 175 in-Lbs @1750 input rpm, 1 HP in/lbs |
| Output Shaft: | Hollow Bore |
General Specifications
| UPC: | 662288250487 | Weight: | 77.00 LB |
| Packaged Length: | 11.16 IN | Packaged Width: | 7.88 IN |
| Packaged Height: | 9.38 IN |

