Morse Raider Plus Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 325Q56H10 108
Part #:XI1424
Catalog #:325Q56H10 108
KEY FEATURES
- Rugged Cast-Iron Housing: Provides maximum strength and dependability.
- High lead angle worm is case hardened, ground and polished.
- Large, Single Row Ball Bearings On Input Shaft: Absorb radial and thrust loads at higher input speeds. Tapered roller bearings are used on output shaft.
- Forged Bronze Worm Gears: Provide optimum balance of Strength and Wear.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| F: | 2 | H: | 3.5 in |
| V: | 3.66 in | M: | 10.7 |
| R: | 3.25 in | K: | 9.38 in |
| N: | 7.06 | C: | 7.5 in |
| O: | 6.75 in | J: | 6.14 in |
| L: | 5.02 in | D: | 4 |
| B: | 5.75 | A: | 8.5 |
| E: | 3.75 |
Technical Specifications
| Ratio: | 10:1 | Input Torque: | 291.43 in-Lbs @1750 input rpm, 1 HP |
| Thrust Rating - output shaft: | 2026 | Efficiency: | 80 |
| Input Speed: | 1750 | Reducer Style: | Standard |
| Input Keyway (C Face): | 3/16 X 1.63 | Motor Frame Size: | 56C |
| Input Bore (C Face): | 0.63 | Center Distance (in): | 3.25 |
| No. of Gear Reductions: | Single | Output Diameter (in): | 1.500 in |
| Input HP @ 1750 RPM: | 8.092 | Frame Size: | 56C |
| Gear Type: | Worm | Input Style: | C-Face Quill |
| Ratio Range: | 10:1 | Output Shaft: | Hollow Bore |
| Output Torque Rating (in-lb): | 175 in-Lbs @1750 input rpm, 1 HP in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,275 lb |
| Housing Material: | Cast Iron |
General Specifications
| UPC: | 662288250579 | Weight: | 77.00 LB |
| Packaged Length: | 11.16 IN | Packaged Width: | 7.88 IN |
| Packaged Height: | 9.38 IN |

