Morse Raider Plus Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 325Q180H10 108
Part #:XI1441
Catalog #:325Q180H10 108
KEY FEATURES
- Rugged Cast-Iron Housing: Provides maximum strength and dependability.
- High lead angle worm is case hardened, ground and polished.
- Large, Single Row Ball Bearings On Input Shaft: Absorb radial and thrust loads at higher input speeds. Tapered roller bearings are used on output shaft.
- Forged Bronze Worm Gears: Provide optimum balance of Strength and Wear.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 3.66 in | O: | 6.75 in |
| N: | 7.06 | R: | 4.5 in |
| K: | 9.38 in | H: | 3.5 in |
| C: | 7.5 in | F: | 2 |
| M: | 10.7 | B: | 5.75 |
| J: | 6.14 in | L: | 5.02 in |
| D: | 4 | E: | 3.75 |
| A: | 8.5 |
Technical Specifications
| Reducer Style: | Standard | Input Speed: | 1750 |
| Input Bore (C Face): | 1.13 | Ratio: | 10:1 |
| Thrust Rating - output shaft: | 2026 | Efficiency: | 80 |
| Input Torque: | 291.43 in-Lbs @1750 input rpm, 1 HP | Input Keyway (C Face): | 3/16 X 1.63 |
| Motor Frame Size: | 180TC | No. of Gear Reductions: | Single |
| Gear Type: | Worm | Frame Size: | 180TC |
| Input Style: | C-Face Quill | Input HP @ 1750 RPM: | 8.092 |
| Center Distance (in): | 3.25 | Ratio Range: | 10:1 |
| Output Diameter (in): | 1.500 in | Output Shaft: | Hollow Bore |
| Output Torque Rating (in-lb): | 175 in-Lbs @1750 input rpm, 1 HP in/lbs | Housing Material: | Cast Iron |
| Overhung Load Rating (Output Shaft(lb)): | 2,275 lb |
General Specifications
| UPC: | 662288250722 | Weight: | 77.00 LB |
| Packaged Length: | 11.16 IN | Packaged Width: | 7.88 IN |
| Packaged Height: | 9.38 IN |

