Morse Raider Plus Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 325Q56H10 111
Part #:XI1474
Catalog #:325Q56H10 111
KEY FEATURES
- Rugged Cast-Iron Housing: Provides maximum strength and dependability.
- High lead angle worm is case hardened, ground and polished.
- Large, Single Row Ball Bearings On Input Shaft: Absorb radial and thrust loads at higher input speeds. Tapered roller bearings are used on output shaft.
- Forged Bronze Worm Gears: Provide optimum balance of Strength and Wear.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| R: | 3.25 in | O: | 6.75 in |
| F: | 2 | B: | 5.75 |
| K: | 9.38 in | D: | 4 |
| C: | 7.5 in | M: | 10.7 |
| N: | 7.06 | V: | 3.66 in |
| J: | 6.14 in | H: | 3.5 in |
| L: | 5.02 in | A: | 8.5 |
| E: | 3.75 |
Technical Specifications
| Reducer Style: | Standard | Input Speed: | 1750 |
| Ratio: | 10:1 | Input Keyway (C Face): | 3/16 X 1.63 |
| Input Torque: | 291.43 in-Lbs @1750 input rpm, 1 HP | Efficiency: | 80 |
| Input Bore (C Face): | 0.63 | Thrust Rating - output shaft: | 2026 |
| Motor Frame Size: | 56C | Output Diameter (in): | 1.688 in |
| Center Distance (in): | 3.25 | No. of Gear Reductions: | Single |
| Ratio Range: | 10:1 | Gear Type: | Worm |
| Input Style: | C-Face Quill | Frame Size: | 56C |
| Input HP @ 1750 RPM: | 8.092 | Overhung Load Rating (Output Shaft(lb)): | 2,275 lb |
| Output Torque Rating (in-lb): | 175 in-Lbs @1750 input rpm, 1 HP in/lbs | Housing Material: | Cast Iron |
| Output Shaft: | Hollow Bore |
General Specifications
| UPC: | 662288251774 | Weight: | 77.00 LB |
| Packaged Length: | 11.16 IN | Packaged Width: | 7.88 IN |
| Packaged Height: | 9.38 IN |

