Morse Raider Plus Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 325Q56H50 111
Part #:XI1480
Catalog #:325Q56H50 111
KEY FEATURES
- Rugged Cast-Iron Housing: Provides maximum strength and dependability.
- High lead angle worm is case hardened, ground and polished.
- Large, Single Row Ball Bearings On Input Shaft: Absorb radial and thrust loads at higher input speeds. Tapered roller bearings are used on output shaft.
- Forged Bronze Worm Gears: Provide optimum balance of Strength and Wear.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| J: | 6.14 in | F: | 2 |
| C: | 7.5 in | V: | 3.66 in |
| R: | 3.25 in | H: | 3.5 in |
| B: | 5.75 | L: | 5.02 in |
| D: | 4 | O: | 6.75 in |
| M: | 10.7 | N: | 7.06 |
| K: | 9.38 in | A: | 8.5 |
| E: | 3.75 |
Technical Specifications
| Input Keyway (C Face): | 3/16 X 1.63 | Reducer Style: | Standard |
| Ratio: | 50:1 | Input Torque: | 88.67 in-Lbs @1750 input rpm, 1 HP |
| Input Bore (C Face): | 0.63 | Efficiency: | 80 |
| Input Speed: | 1750 | Motor Frame Size: | 56C |
| Thrust Rating - output shaft: | 2574 | Output Diameter (in): | 1.688 in |
| Input HP @ 1750 RPM: | 2.462 | Input Style: | C-Face Quill |
| Frame Size: | 56C | Gear Type: | Worm |
| Ratio Range: | 50:1 | Center Distance (in): | 3.25 |
| No. of Gear Reductions: | Single | Output Torque Rating (in-lb): | 35 in-Lbs @1750 input rpm, 1 HP in/lbs |
| Output Shaft: | Hollow Bore | Overhung Load Rating (Output Shaft(lb)): | 2,275 lb |
| Housing Material: | Cast Iron |
General Specifications
| UPC: | 662288251835 | Weight: | 77.00 LB |
| Packaged Length: | 11.16 IN | Packaged Width: | 7.88 IN |
| Packaged Height: | 9.38 IN |

