Morse Raider Plus Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 325Q180H5 111
Part #:XI1490
Catalog #:325Q180H5 111
KEY FEATURES
- Rugged Cast-Iron Housing: Provides maximum strength and dependability.
- High lead angle worm is case hardened, ground and polished.
- Large, Single Row Ball Bearings On Input Shaft: Absorb radial and thrust loads at higher input speeds. Tapered roller bearings are used on output shaft.
- Forged Bronze Worm Gears: Provide optimum balance of Strength and Wear.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| J: | 6.14 in | H: | 3.5 in |
| R: | 4.5 in | F: | 2 |
| D: | 4 | B: | 5.75 |
| O: | 6.75 in | M: | 10.7 |
| L: | 5.02 in | N: | 7.06 |
| V: | 3.66 in | K: | 9.38 in |
| C: | 7.5 in | A: | 8.5 |
| E: | 3.75 |
Technical Specifications
| Input Keyway (C Face): | 3/16 X 1.63 | Thrust Rating - output shaft: | 1605 |
| Reducer Style: | Standard | Motor Frame Size: | 180TC |
| Ratio: | 5:1 | Input Bore (C Face): | 1.13 |
| Input Torque: | 328.99 in-Lbs @1750 input rpm, 1 HP | Efficiency: | 80 |
| Input Speed: | 1750 | Output Diameter (in): | 1.688 in |
| Frame Size: | 180TC | Input Style: | C-Face Quill |
| Input HP @ 1750 RPM: | 9.135 | No. of Gear Reductions: | Single |
| Gear Type: | Worm | Center Distance (in): | 3.25 |
| Ratio Range: | 5:1 | Output Torque Rating (in-lb): | 350 in-Lbs @1750 input rpm, 1 HP in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 2,275 lb | Output Shaft: | Hollow Bore |
| Housing Material: | Cast Iron |
General Specifications
| UPC: | 662288251934 | Weight: | 77.00 LB |
| Packaged Length: | 11.16 IN | Packaged Width: | 7.88 IN |
| Packaged Height: | 9.38 IN |

