Morse Raider Plus Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 325Q56H10 112
Part #:XI1499
Catalog #:325Q56H10 112
KEY FEATURES
- Rugged Cast-Iron Housing: Provides maximum strength and dependability.
- High lead angle worm is case hardened, ground and polished.
- Large, Single Row Ball Bearings On Input Shaft: Absorb radial and thrust loads at higher input speeds. Tapered roller bearings are used on output shaft.
- Forged Bronze Worm Gears: Provide optimum balance of Strength and Wear.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| M: | 10.7 | R: | 3.25 in |
| L: | 5.02 in | H: | 3.5 in |
| K: | 9.38 in | O: | 6.75 in |
| B: | 5.75 | F: | 2 |
| N: | 7.06 | D: | 4 |
| V: | 3.66 in | C: | 7.5 in |
| J: | 6.14 in | E: | 3.75 |
| A: | 8.5 |
Technical Specifications
| Ratio: | 10:1 | Reducer Style: | Standard |
| Efficiency: | 80 | Input Torque: | 291.43 in-Lbs @1750 input rpm, 1 HP |
| Input Bore (C Face): | 0.63 | Input Keyway (C Face): | 3/16 X 1.63 |
| Motor Frame Size: | 56C | Thrust Rating - output shaft: | 2026 |
| Input Speed: | 1750 | Input Style: | C-Face Quill |
| Output Diameter (in): | 1.750 in | Center Distance (in): | 3.25 |
| Frame Size: | 56C | No. of Gear Reductions: | Single |
| Gear Type: | Worm | Input HP @ 1750 RPM: | 8.092 |
| Ratio Range: | 10:1 | Housing Material: | Cast Iron |
| Output Torque Rating (in-lb): | 175 in-Lbs @1750 input rpm, 1 HP in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,275 lb |
| Output Shaft: | Hollow Bore |
General Specifications
| UPC: | 662288252023 | Weight: | 77.00 LB |
| Packaged Length: | 11.16 IN | Packaged Width: | 7.88 IN |
| Packaged Height: | 9.38 IN |

