Morse Raider Plus Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 325Q56H25 112
Part #:XI1502
Catalog #:325Q56H25 112
KEY FEATURES
- Rugged Cast-Iron Housing: Provides maximum strength and dependability.
- High lead angle worm is case hardened, ground and polished.
- Large, Single Row Ball Bearings On Input Shaft: Absorb radial and thrust loads at higher input speeds. Tapered roller bearings are used on output shaft.
- Forged Bronze Worm Gears: Provide optimum balance of Strength and Wear.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| K: | 9.38 in | B: | 5.75 |
| L: | 5.02 in | C: | 7.5 in |
| F: | 2 | V: | 3.66 in |
| R: | 3.25 in | J: | 6.14 in |
| O: | 6.75 in | N: | 7.06 |
| H: | 3.5 in | M: | 10.7 |
| D: | 4 | E: | 3.75 |
| A: | 8.5 |
Technical Specifications
| Input Keyway (C Face): | 3/16 X 1.63 | Input Torque: | 157.49 in-Lbs @1750 input rpm, 1 HP |
| Input Speed: | 1750 | Input Bore (C Face): | 0.63 |
| Efficiency: | 80 | Thrust Rating - output shaft: | 2574 |
| Ratio: | 25:1 | Reducer Style: | Standard |
| Motor Frame Size: | 56C | Input Style: | C-Face Quill |
| Ratio Range: | 25:1 | Center Distance (in): | 3.25 |
| No. of Gear Reductions: | Single | Gear Type: | Worm |
| Frame Size: | 56C | Input HP @ 1750 RPM: | 4.373 |
| Output Diameter (in): | 1.750 in | Overhung Load Rating (Output Shaft(lb)): | 2,275 lb |
| Output Shaft: | Hollow Bore | Housing Material: | Cast Iron |
| Output Torque Rating (in-lb): | 70 in-Lbs @1750 input rpm, 1 HP in/lbs |
General Specifications
| UPC: | 662288252054 | Weight: | 77.00 LB |
| Packaged Length: | 11.16 IN | Packaged Width: | 7.88 IN |
| Packaged Height: | 9.38 IN |

