Morse Raider Plus Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 325Q140H40 112
Part #:XI1512
Catalog #:325Q140H40 112
KEY FEATURES
- Rugged Cast-Iron Housing: Provides maximum strength and dependability.
- High lead angle worm is case hardened, ground and polished.
- Large, Single Row Ball Bearings On Input Shaft: Absorb radial and thrust loads at higher input speeds. Tapered roller bearings are used on output shaft.
- Forged Bronze Worm Gears: Provide optimum balance of Strength and Wear.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 4 | L: | 5.02 in |
| V: | 3.66 in | C: | 7.5 in |
| H: | 3.5 in | O: | 6.75 in |
| F: | 2 | J: | 6.14 in |
| M: | 10.7 | R: | 3.25 in |
| K: | 9.38 in | B: | 5.75 |
| N: | 7.06 | A: | 8.5 |
| E: | 3.75 |
Technical Specifications
| Motor Frame Size: | 140TC | Input Keyway (C Face): | 3/16 X 1.63 |
| Reducer Style: | Standard | Efficiency: | 80 |
| Input Speed: | 1750 | Input Bore (C Face): | 0.63 |
| Ratio: | 40:1 | Thrust Rating - output shaft: | 2574 |
| Input Torque: | 105.38 in-Lbs @1750 input rpm, 1 HP | Center Distance (in): | 3.25 |
| Output Diameter (in): | 1.750 in | Gear Type: | Worm |
| Input HP @ 1750 RPM: | 2.926 | Frame Size: | 140TC |
| Input Style: | C-Face Quill | Ratio Range: | 40:1 |
| No. of Gear Reductions: | Single | Housing Material: | Cast Iron |
| Output Shaft: | Hollow Bore | Overhung Load Rating (Output Shaft(lb)): | 2,275 lb |
| Output Torque Rating (in-lb): | 43.7 in-Lbs @1750 input rpm, 1 HP in/lbs |
General Specifications
| UPC: | 662288252153 | Weight: | 77.00 LB |
| Packaged Length: | 11.16 IN | Packaged Width: | 7.88 IN |
| Packaged Height: | 9.38 IN |

