Morse Raider Plus Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 325Q140H10 114
Part #:XI1532
Catalog #:325Q140H10 114
KEY FEATURES
- Rugged Cast-Iron Housing: Provides maximum strength and dependability.
- High lead angle worm is case hardened, ground and polished.
- Large, Single Row Ball Bearings On Input Shaft: Absorb radial and thrust loads at higher input speeds. Tapered roller bearings are used on output shaft.
- Forged Bronze Worm Gears: Provide optimum balance of Strength and Wear.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 4 | J: | 6.14 in |
| H: | 3.5 in | K: | 9.38 in |
| L: | 5.02 in | C: | 7.5 in |
| M: | 10.7 | R: | 3.25 in |
| F: | 2 | B: | 5.75 |
| V: | 3.66 in | N: | 7.06 |
| O: | 6.75 in | A: | 8.5 |
| E: | 3.75 |
Technical Specifications
| Thrust Rating - output shaft: | 2026 | Input Speed: | 1750 |
| Reducer Style: | Standard | Efficiency: | 80 |
| Input Keyway (C Face): | 3/16 X 1.63 | Motor Frame Size: | 140TC |
| Input Bore (C Face): | 0.63 | Ratio: | 10:1 |
| Input Torque: | 291.43 in-Lbs @1750 input rpm, 1 HP | Gear Type: | Worm |
| Output Diameter (in): | 1.875 in | Input HP @ 1750 RPM: | 8.092 |
| Center Distance (in): | 3.25 | Input Style: | C-Face Quill |
| Ratio Range: | 10:1 | Frame Size: | 140TC |
| No. of Gear Reductions: | Single | Housing Material: | Cast Iron |
| Output Shaft: | Hollow Bore | Output Torque Rating (in-lb): | 175 in-Lbs @1750 input rpm, 1 HP in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 2,275 lb |
General Specifications
| UPC: | 662288252351 | Weight: | 77.00 LB |
| Packaged Length: | 11.16 IN | Packaged Width: | 7.88 IN |
| Packaged Height: | 9.38 IN |

