Morse Raider Plus Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 325Q140H50 114
Part #:XI1538
Catalog #:325Q140H50 114
KEY FEATURES
- Rugged Cast-Iron Housing: Provides maximum strength and dependability.
- High lead angle worm is case hardened, ground and polished.
- Large, Single Row Ball Bearings On Input Shaft: Absorb radial and thrust loads at higher input speeds. Tapered roller bearings are used on output shaft.
- Forged Bronze Worm Gears: Provide optimum balance of Strength and Wear.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| J: | 6.14 in | H: | 3.5 in |
| N: | 7.06 | R: | 3.25 in |
| C: | 7.5 in | V: | 3.66 in |
| B: | 5.75 | F: | 2 |
| D: | 4 | K: | 9.38 in |
| M: | 10.7 | O: | 6.75 in |
| L: | 5.02 in | E: | 3.75 |
| A: | 8.5 |
Technical Specifications
| Input Bore (C Face): | 0.63 | Input Keyway (C Face): | 3/16 X 1.63 |
| Input Speed: | 1750 | Motor Frame Size: | 140TC |
| Thrust Rating - output shaft: | 2574 | Efficiency: | 80 |
| Reducer Style: | Standard | Input Torque: | 88.67 in-Lbs @1750 input rpm, 1 HP |
| Ratio: | 50:1 | Input HP @ 1750 RPM: | 2.462 |
| Input Style: | C-Face Quill | Output Diameter (in): | 1.875 in |
| Gear Type: | Worm | No. of Gear Reductions: | Single |
| Center Distance (in): | 3.25 | Ratio Range: | 50:1 |
| Frame Size: | 140TC | Output Shaft: | Hollow Bore |
| Housing Material: | Cast Iron | Output Torque Rating (in-lb): | 35 in-Lbs @1750 input rpm, 1 HP in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 2,275 lb |
General Specifications
| UPC: | 662288252412 | Weight: | 77.00 LB |
| Packaged Length: | 11.16 IN | Packaged Width: | 7.88 IN |
| Packaged Height: | 9.38 IN |

