Morse Raider Plus Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 325Q140H30 115
Part #:XI1561
Catalog #:325Q140H30 115
KEY FEATURES
- Rugged Cast-Iron Housing: Provides maximum strength and dependability.
- High lead angle worm is case hardened, ground and polished.
- Large, Single Row Ball Bearings On Input Shaft: Absorb radial and thrust loads at higher input speeds. Tapered roller bearings are used on output shaft.
- Forged Bronze Worm Gears: Provide optimum balance of Strength and Wear.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| R: | 3.25 in | V: | 3.66 in |
| H: | 3.5 in | K: | 9.38 in |
| M: | 10.7 | D: | 4 |
| L: | 5.02 in | N: | 7.06 |
| O: | 6.75 in | C: | 7.5 in |
| B: | 5.75 | J: | 6.14 in |
| F: | 2 | A: | 8.5 |
| E: | 3.75 |
Technical Specifications
| Input Torque: | 130.34 in-Lbs @1750 input rpm, 1 HP | Ratio: | 30:1 |
| Motor Frame Size: | 140TC | Input Bore (C Face): | 0.63 |
| Input Keyway (C Face): | 3/16 X 1.63 | Input Speed: | 1750 |
| Thrust Rating - output shaft: | 2574 | Reducer Style: | Standard |
| Efficiency: | 80 | Ratio Range: | 30:1 |
| Center Distance (in): | 3.25 | Input HP @ 1750 RPM: | 3.619 |
| No. of Gear Reductions: | Single | Input Style: | C-Face Quill |
| Output Diameter (in): | 1.938 in | Frame Size: | 140TC |
| Gear Type: | Worm | Overhung Load Rating (Output Shaft(lb)): | 2,275 lb |
| Output Shaft: | Hollow Bore | Housing Material: | Cast Iron |
| Output Torque Rating (in-lb): | 58.3 in-Lbs @1750 input rpm, 1 HP in/lbs |
General Specifications
| UPC: | 662288252641 | Weight: | 77.00 LB |
| Packaged Length: | 11.16 IN | Packaged Width: | 7.88 IN |
| Packaged Height: | 9.38 IN |

