Morse Raider Plus Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 325Q180H5 115
Part #:XI1565
Catalog #:325Q180H5 115
KEY FEATURES
- Rugged Cast-Iron Housing: Provides maximum strength and dependability.
- High lead angle worm is case hardened, ground and polished.
- Large, Single Row Ball Bearings On Input Shaft: Absorb radial and thrust loads at higher input speeds. Tapered roller bearings are used on output shaft.
- Forged Bronze Worm Gears: Provide optimum balance of Strength and Wear.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 3.66 in | H: | 3.5 in |
| J: | 6.14 in | N: | 7.06 |
| B: | 5.75 | F: | 2 |
| L: | 5.02 in | C: | 7.5 in |
| M: | 10.7 | K: | 9.38 in |
| O: | 6.75 in | D: | 4 |
| R: | 4.5 in | A: | 8.5 |
| E: | 3.75 |
Technical Specifications
| Ratio: | 5:1 | Reducer Style: | Standard |
| Input Torque: | 328.99 in-Lbs @1750 input rpm, 1 HP | Thrust Rating - output shaft: | 1605 |
| Efficiency: | 80 | Motor Frame Size: | 180TC |
| Input Speed: | 1750 | Input Bore (C Face): | 1.13 |
| Input Keyway (C Face): | 3/16 X 1.63 | Input Style: | C-Face Quill |
| Output Diameter (in): | 1.938 in | Input HP @ 1750 RPM: | 9.135 |
| Center Distance (in): | 3.25 | No. of Gear Reductions: | Single |
| Ratio Range: | 5:1 | Frame Size: | 180TC |
| Gear Type: | Worm | Output Torque Rating (in-lb): | 350 in-Lbs @1750 input rpm, 1 HP in/lbs |
| Output Shaft: | Hollow Bore | Overhung Load Rating (Output Shaft(lb)): | 2,275 lb |
| Housing Material: | Cast Iron |
General Specifications
| UPC: | 662288252689 | Weight: | 77.00 LB |
| Packaged Length: | 11.16 IN | Packaged Width: | 7.88 IN |
| Packaged Height: | 9.38 IN |

