Morse Raider Plus Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 325Q56H60 200
Part #:XI1581
Catalog #:325Q56H60 200
KEY FEATURES
- Rugged Cast-Iron Housing: Provides maximum strength and dependability.
- High lead angle worm is case hardened, ground and polished.
- Large, Single Row Ball Bearings On Input Shaft: Absorb radial and thrust loads at higher input speeds. Tapered roller bearings are used on output shaft.
- Forged Bronze Worm Gears: Provide optimum balance of Strength and Wear.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| C: | 7.5 in | V: | 3.66 in |
| F: | 2 | J: | 6.14 in |
| N: | 7.06 | K: | 9.38 in |
| B: | 5.75 | M: | 10.7 |
| D: | 4 | R: | 3.25 in |
| H: | 3.5 in | O: | 6.75 in |
| L: | 5.02 in | A: | 8.5 |
| E: | 3.75 |
Technical Specifications
| Input Keyway (C Face): | 3/16 X 1.63 | Input Bore (C Face): | 0.63 |
| Motor Frame Size: | 56C | Efficiency: | 80 |
| Ratio: | 60:1 | Input Torque: | 76.13 in-Lbs @1750 input rpm, 1 HP |
| Input Speed: | 1750 | Thrust Rating - output shaft: | 2574 |
| Reducer Style: | Standard | Center Distance (in): | 3.25 |
| Input Style: | C-Face Quill | Gear Type: | Worm |
| Input HP @ 1750 RPM: | 2.114 | No. of Gear Reductions: | Single |
| Ratio Range: | 60:1 | Output Diameter (in): | 2.000 in |
| Frame Size: | 56C | Output Torque Rating (in-lb): | 29.1 in-Lbs @1750 input rpm, 1 HP in/lbs |
| Housing Material: | Cast Iron | Overhung Load Rating (Output Shaft(lb)): | 2,275 lb |
| Output Shaft: | Hollow Bore |
General Specifications
| UPC: | 662288252849 | Weight: | 77.00 LB |
| Packaged Length: | 11.16 IN | Packaged Width: | 7.88 IN |
| Packaged Height: | 9.38 IN |

