Morse Raider Plus Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 325Q180H5 200
Part #:XI1590
Catalog #:325Q180H5 200
KEY FEATURES
- Rugged Cast-Iron Housing: Provides maximum strength and dependability.
- High lead angle worm is case hardened, ground and polished.
- Large, Single Row Ball Bearings On Input Shaft: Absorb radial and thrust loads at higher input speeds. Tapered roller bearings are used on output shaft.
- Forged Bronze Worm Gears: Provide optimum balance of Strength and Wear.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| R: | 4.5 in | D: | 4 |
| H: | 3.5 in | K: | 9.38 in |
| B: | 5.75 | J: | 6.14 in |
| M: | 10.7 | V: | 3.66 in |
| C: | 7.5 in | L: | 5.02 in |
| N: | 7.06 | F: | 2 |
| O: | 6.75 in | E: | 3.75 |
| A: | 8.5 |
Technical Specifications
| Ratio: | 5:1 | Motor Frame Size: | 180TC |
| Reducer Style: | Standard | Input Speed: | 1750 |
| Input Keyway (C Face): | 3/16 X 1.63 | Input Bore (C Face): | 1.13 |
| Efficiency: | 80 | Thrust Rating - output shaft: | 1605 |
| Input Torque: | 328.99 in-Lbs @1750 input rpm, 1 HP | Frame Size: | 180TC |
| No. of Gear Reductions: | Single | Ratio Range: | 5:1 |
| Gear Type: | Worm | Center Distance (in): | 3.25 |
| Output Diameter (in): | 2.000 in | Input HP @ 1750 RPM: | 9.135 |
| Input Style: | C-Face Quill | Overhung Load Rating (Output Shaft(lb)): | 2,275 lb |
| Output Torque Rating (in-lb): | 350 in-Lbs @1750 input rpm, 1 HP in/lbs | Output Shaft: | Hollow Bore |
| Housing Material: | Cast Iron |
General Specifications
| UPC: | 662288252931 | Weight: | 77.00 LB |
| Packaged Length: | 11.16 IN | Packaged Width: | 7.88 IN |
| Packaged Height: | 9.38 IN |

