Morse Raider Plus Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 325Q180H10 200
Part #:XI1591
Catalog #:325Q180H10 200
KEY FEATURES
- Rugged Cast-Iron Housing: Provides maximum strength and dependability.
- High lead angle worm is case hardened, ground and polished.
- Large, Single Row Ball Bearings On Input Shaft: Absorb radial and thrust loads at higher input speeds. Tapered roller bearings are used on output shaft.
- Forged Bronze Worm Gears: Provide optimum balance of Strength and Wear.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| C: | 7.5 in | J: | 6.14 in |
| R: | 4.5 in | V: | 3.66 in |
| B: | 5.75 | D: | 4 |
| L: | 5.02 in | O: | 6.75 in |
| M: | 10.7 | N: | 7.06 |
| F: | 2 | H: | 3.5 in |
| K: | 9.38 in | A: | 8.5 |
| E: | 3.75 |
Technical Specifications
| Efficiency: | 80 | Ratio: | 10:1 |
| Input Torque: | 291.43 in-Lbs @1750 input rpm, 1 HP | Motor Frame Size: | 180TC |
| Thrust Rating - output shaft: | 2026 | Input Keyway (C Face): | 3/16 X 1.63 |
| Input Bore (C Face): | 1.13 | Reducer Style: | Standard |
| Input Speed: | 1750 | Frame Size: | 180TC |
| Center Distance (in): | 3.25 | Input HP @ 1750 RPM: | 8.092 |
| No. of Gear Reductions: | Single | Input Style: | C-Face Quill |
| Output Diameter (in): | 2.000 in | Gear Type: | Worm |
| Ratio Range: | 10:1 | Housing Material: | Cast Iron |
| Output Torque Rating (in-lb): | 175 in-Lbs @1750 input rpm, 1 HP in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,275 lb |
| Output Shaft: | Hollow Bore |
General Specifications
| UPC: | 662288252948 | Weight: | 77.00 LB |
| Packaged Length: | 11.16 IN | Packaged Width: | 7.88 IN |
| Packaged Height: | 9.38 IN |

