Morse Raider Plus Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 325Q180H30 200
Part #:XI1595
Catalog #:325Q180H30 200
KEY FEATURES
- Rugged Cast-Iron Housing: Provides maximum strength and dependability.
- High lead angle worm is case hardened, ground and polished.
- Large, Single Row Ball Bearings On Input Shaft: Absorb radial and thrust loads at higher input speeds. Tapered roller bearings are used on output shaft.
- Forged Bronze Worm Gears: Provide optimum balance of Strength and Wear.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 4 | V: | 3.66 in |
| B: | 5.75 | M: | 10.7 |
| C: | 7.5 in | K: | 9.38 in |
| O: | 6.75 in | N: | 7.06 |
| R: | 4.5 in | L: | 5.02 in |
| F: | 2 | H: | 3.5 in |
| J: | 6.14 in | A: | 8.5 |
| E: | 3.75 |
Technical Specifications
| Thrust Rating - output shaft: | 2574 | Input Torque: | 130.34 in-Lbs @1750 input rpm, 1 HP |
| Ratio: | 30:1 | Input Keyway (C Face): | 3/16 X 1.63 |
| Motor Frame Size: | 180TC | Reducer Style: | Standard |
| Input Bore (C Face): | 1.13 | Efficiency: | 80 |
| Input Speed: | 1750 | Frame Size: | 180TC |
| No. of Gear Reductions: | Single | Output Diameter (in): | 2.000 in |
| Ratio Range: | 30:1 | Input Style: | C-Face Quill |
| Input HP @ 1750 RPM: | 3.619 | Center Distance (in): | 3.25 |
| Gear Type: | Worm | Housing Material: | Cast Iron |
| Output Torque Rating (in-lb): | 58.3 in-Lbs @1750 input rpm, 1 HP in/lbs | Output Shaft: | Hollow Bore |
| Overhung Load Rating (Output Shaft(lb)): | 2,275 lb |
General Specifications
| UPC: | 662288252986 | Weight: | 77.00 LB |
| Packaged Length: | 11.16 IN | Packaged Width: | 7.88 IN |
| Packaged Height: | 9.38 IN |

